(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MELSEC CC-Link Small-Size Type Remote I/O Unit (Input Unit) (Part Numbers)

MELSEC CC-Link Small-Size Type Remote I/O Unit (Input Unit)

A remote input unit for the in-line field network CC-Link.

PDF

Part Number

Configured Part Number is shown.

AJ65SBTB1-32D

Screw / 2-Piece Terminal Block Type Features

CC-Link screw / 2-piece Terminal Block Type (Input Unit): related image

AJ65BTB◯ - ◯ external appearance

CC-Link screw / 2-piece Terminal Block Type (Input Unit): related image

The terminal block is removable

Input Unit

Type Name Input Format Rated Input Voltage/Current Number of Inputs Input Response Time External Connection
AJ65BTB1-16D DC input Positive Common / Negative Common 24 V DC / 7 mA 16 points 10 ms or less 1-wire type
AJ65BTB2-16D DC input Positive Common / Negative Common 24 V DC / 7 mA 16 points 10 ms or less 2-wire type

Screw / Dust-Proof Type Features

CC-Link screw / 2-piece Terminal Block Type (Input Unit): related image
  • Can be mounted in 6 directions
  • Input unit
  • Model: AJ65DBTB1-32D
  • Input type: DC input positive common / negative common
  • Rated input voltage/current: 24 V DC / 5 mA
  • Number of input points: 32
  • Input response time: 10 ms or less
  • External connection: 1-wire type

Waterproof Connector Type Features

CC-Link screw / 2-piece Terminal Block Type (Input Unit): related image
  • Water resistant, waterproof type conforming to IP67
  • The unit can be replaced without interrupting the system
  • Simple connection requiring no tools, saving man-hours
  • Built-in terminating resistor (110Ω/130Ω selectable with a switch)
  • Can be mounted in 6 directions

Input Unit

Model Input Format Rated Input Voltage/Current Number of Inputs Input Response Time External Connection
AJ65FBTA4-16D DC input Positive common 24 V DC / 7 mA 16 points 1.5 ms or less 2- to 4-wire type
AJ65FBTA4-16DE DC input Negative common 24 V DC / 7 mA 16 points 1.5 ms or less 2- to 4-wire type

Screw Terminal Block Type Features

CC-Link screw / 2-piece Terminal Block Type (Input Unit): related image
  • Extensive lineup to choose from according to the external device connection method and input/output specifications of external devices.
  • The finger protection feature at the top of the terminal block prevents accidental human contact with the live parts, while allowing the terminal block type remote I/O unit to be installed directly to the machine.

Input Unit

Type Name Input Format Rated Input Voltage/Current Number of Inputs Input Response Time External Connection
AJ65SBTB2N-8A AC Input - 100 V AC / 7 mA 8 points 20 ms or less 2-wire type
AJ65SBTB2N-16A AC Input - 100 V AC / 7 mA 16 points 20 ms or less 2-wire type
AJ65SBTB1-8D DC input Positive Common / Negative Common 24 V DC / 7 mA 8 points 1.5 ms or less 1-wire type
AJ65SBTB3-8D DC input Positive Common / Negative Common 24 V DC / 7 mA 8 points 1.5 ms or less 3-wire type
AJ65SBTB1-16D DC input Positive Common / Negative Common 24 V DC / 7 mA 16 points 1.5 ms or less 1-wire type
AJ65SBTB1-16D1 DC input Positive Common / Negative Common 24 V DC / 5 mA 16 points 0.2 ms or less 1-wire type
AJ65SBTB3-16D DC input Positive Common / Negative Common 24 V DC / 7 mA 16 points 1.5 ms or less 3-wire type
AJ65SBTB3-16D5 DC input Positive Common / Negative Common 5 V DC / 4 mA 16 points 1.5 ms or less 3-wire type
AJ65SBTB3-16KD DC input Positive Common / Negative Common 24 V DC / 7 mA 16 points 0.2 ms or less, 1.5 ms or less, 5 ms or less, 10 ms or less 3-wire type
AJ65SBTB1-32D DC input Positive Common / Negative Common 24 V DC / 7 mA 32 points 1.5 ms or less 1-wire type
AJ65SBTB1-32D1 DC input Positive Common / Negative Common 24 V DC / 5 mA 32 points 0.2 ms or less 1-wire type
AJ65SBTB1-32D5 DC input Positive Common / Negative Common 5 V DC / 4 mA 32 points 1.5 ms or less 1-wire type
AJ65SBTB1-32KD DC input Positive Common / Negative Common 24 V DC / 7 mA 32 points 0.2 ms or less, 1.5 ms or less, 5 ms or less, 10 ms or less 1-wire type

Single-Action Connector Type Features

CC-Link screw / 2-piece Terminal Block Type (Input Unit): related image

Single-Action Connector Type External Appearance

CC-Link screw / 2-piece Terminal Block Type (Input Unit): related image

Single-Action Connector Type External Appearance

Input Unit

Type Name Input Format Rated Input Voltage/Current Number of Inputs Input Response Time External Connection
AJ65VBTCU3-8D1 DC input Positive common 24 V DC / 5 mA 8 points 0.2 ms or less 3-wire type
AJ65VBTCU3-16D1 DC input Positive common 24 V DC / 5 mA 16 points 0.2 ms or less 3-wire type
AJ65SBTC4-16DN DC input Positive common 24 V DC / 5 mA 16 points 1.5 ms or less 4-wire type
AJ65SBTC4-16DE DC input Negative common 24 V DC / 5 mA 16 points 1.5 ms or less 4-wire type
AJ65SBTC1-32D DC input Positive Common / Negative Common 24 V DC / 5 mA 32 points 1.5 ms or less 1-wire type
AJ65SBTC1-32D1 DC input Positive Common / Negative Common 24 V DC / 5 mA 32 points 0.2 ms or less 1-wire type
Part Number
AJ65SBTB1-32D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber Of Inputs Rated Input Voltage
(V)
Rated input current
(mA)
Input answer time Terminal shape Type of unit Input target External connection I/O unit power supply current

SGD 321.30

1 Piece(s) 61 Day(s) 32DC24V7mA1.5msScrew terminal blockDC inputPositive/ Negative Common1-line type45mA

Loading...

  1. 1
 

Basic Information

Representative Standard CE / UL

Please check the type/dimensions/specifications of the part AJ65SBTB1-32D in the MELSEC CC-Link Small-Size Type Remote I/O Unit (Input Unit) series.

Similar Part Numbers

Part Number
AJ65FBTA4-16D
AJ65FBTA4-16DE
AJ65MBTL1N-16D
AJ65SBTB1-32D1
AJ65SBTB1-32D5
AJ65SBTB1-32KD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber Of Inputs Rated Input Voltage
(V)
Rated input current
(mA)
Input answer time Terminal shape Type of unit Input target External connection I/O unit power supply current

SGD 388.00

1 Piece(s) 91 Day(s) 16DC24V7mA1.5msWaterproof ConnectorDC inputPositive Common2 to 4 Line Type40mA

SGD 388.00

1 Piece(s) 91 Day(s) 16DC24V7mA1.5msWaterproof ConnectorDC inputNegative Common2 to 4 Line Type40mA

SGD 155.30

1 Piece(s) 91 Day(s) 16DC24V4mA1.5msEmbedded Type I/O ModuleDC inputPositive Common-35mA

SGD 321.30

1 Piece(s) 20 Day(s) 32DC24V5mA0.2msScrew terminal blockDC inputPositive/ Negative Common1-line type50mA

SGD 321.30

1 Piece(s) 61 Day(s) 32DC5V4mA1.5msScrew terminal blockDC inputPositive/ Negative Common1-line type35mA

SGD 332.10

1 Piece(s) Quote 32DC24V7mA0.2ms/1.5ms/5ms/10msScrew terminal blockDC inputPositive/ Negative Common1-line type75mA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)