(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

BP11-P·Switch Panel

BP11-P·Switch Panel

[Features]
· Please use the BP11-P type as the equipment mounting base of the door unit.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
BP11-33P
BP11-34P
BP11-44P
BP11-55P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSDimension (width)
(mm)
Dimension (vertical)
(mm)
Abstract

SGD 48.63

1 Piece(s) 6 Day(s) or more 10280280For BP11-33D (S)

SGD 60.37

1 Piece(s) 6 Day(s) or more 10280380For BP11-34D(S)/BP11-43D(S)

SGD 74.89

1 Piece(s) 6 Day(s) or more 10380380For BP11-44D (S)

SGD 98.66

1 Piece(s) 6 Day(s) or more 10480480For BP11-55D (S)

Loading...

  1. 1

Basic Information

Material Iron Plate Thickness(mm) 1.6 Color or surface treatment Light beige paint (5Y7/1)
Material Iron

Tech Support