(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

OA-W Series Waterproof Cable Gland【1-20 Pieces Per Package】 (Part Numbers)

OA-W Series Waterproof Cable Gland

Click this image to zoom it.

Move the mouse over the image to zoom

  • OA-W Series Waterproof Cable Gland
  • OA-W Series Waterproof Cable Gland
  • OA-W Series Waterproof Cable Gland
  • OA-W Series Waterproof Cable Gland
  • OA-W Series Waterproof Cable Gland
  • OA-W Series Waterproof Cable Gland
  • OA-W Series Waterproof Cable Gland
  • OA-W Series Waterproof Cable Gland

PDF

Japanese Only

Part Number

Configured Part Number is shown.

OA-W16-602C1

 
Part Number
OA-W16-602C1
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSShape Outer Diameter Of Cable Used Screw Standard Material Color Protection Function (Environmental Resistance) Representative Standard Type Screw Size Conforming wire diameter
(mm)
Mounting Screw Color Mounting Hole Diameter
(mm)
Compatible Plate Thickness
(mm)
Number of Holes
(Book)
Application Internal diameter φ
(mm)
Outer diameter φ
(mm)
Specifications Bargain Article Lock nut material Note

SGD 99.36

20 Pieces Per Package

1 Pack(s) 4 Day(s) or more -Cable Gland TypeΦ5~6mmCTG ThreadResinGreyOil ResistanceROHSCable GlandCTG16φ 5 to 6CTG16Light Grayφ214mm or less2Oil Resistance2427Multitype-Resin-

Loading...

  1. 1

Basic Information

Material (Main body) Nylon 66 Ambient Operating Temperature(°C) -25 to +80 Protection Grade(IP) 67

Please check the type/dimensions/specifications of the part OA-W16-602C1 in the OA-W Series Waterproof Cable Gland series.

Similar Part Numbers

Part Number
OA-W15M-04E
OA-W15M-04EB
OA-W15M-04EC1
OA-W16-602E
OA-W16-602EB
OA-W16-602EC1
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSShape Outer Diameter Of Cable Used Screw Standard Material Color Protection Function (Environmental Resistance) Representative Standard Type Screw Size Conforming wire diameter
(mm)
Mounting Screw Color Mounting Hole Diameter
(mm)
Compatible Plate Thickness
(mm)
Number of Holes
(Book)
Application Internal diameter φ
(mm)
Outer diameter φ
(mm)
Specifications Bargain Article Lock nut material Note

SGD 63.75

20 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10Cable Gland TypeΦ2~4mmMetric ThreadResinBlackWeatherabilityROHSCable GlandM15×1.0φ2-4M15 P=1Blackφ153 mm or Less1Weather Resistance1718Standard Type-Resin-

SGD 64.07

20 Pieces Per Package

1 Pack(s) 9 Day(s) or more 10Cable Gland TypeΦ2~4mmMetric ThreadResinOtherWeatherabilityROHSCable GlandM15×1.0φ2-4M15 P=1Beigeφ153 mm or Less1Weather Resistance1718Standard Type-Resin-

SGD 63.25

20 Pieces Per Package

1 Pack(s) 9 Day(s) or more 10Cable Gland TypeΦ2~4Metric ThreadResinGreyWeatherabilityROHSCable GlandM15×1.0φ2-4M15 P=1Light Grayφ153 mm or Less1Weather Resistance1718Standard Type-Resin-

SGD 113.03

20 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10Cable Gland TypeΦ5~6mmCTG ThreadResinBlackWeatherabilityROHSCable GlandCTG16φ 5 to 6CTG16Blackφ214mm or less2Weather Resistance2427Multitype-Resin-

SGD 106.46

20 Pieces Per Package

1 Pack(s) 9 Day(s) or more 10-Φ13.5-----Cable GlandCTG16φ 5 to 6CTG16Beigeφ214mm or less2Weather Resistance2427Multitype-Resin-

SGD 106.49

20 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10Cable Gland TypeΦ5~6mmCTG ThreadResinGreyWeatherabilityROHSCable GlandCTG16φ 5 to 6CTG16Light Grayφ214mm or less2Weather Resistance2427Multitype-Resin-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)