(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

OA-W Series Waterproof Cable Gland【1-20 Pieces Per Package】 (Part Numbers)

OA-W Series Waterproof Cable Gland

Click this image to zoom it.

Move the mouse over the image to zoom

  • OA-W Series Waterproof Cable Gland
  • OA-W Series Waterproof Cable Gland
  • OA-W Series Waterproof Cable Gland
  • OA-W Series Waterproof Cable Gland
  • OA-W Series Waterproof Cable Gland
  • OA-W Series Waterproof Cable Gland
  • OA-W Series Waterproof Cable Gland
  • OA-W Series Waterproof Cable Gland

PDF

Japanese Only

Part Number

Configured Part Number is shown.

OA-W15M-05EB

 
Part Number
OA-W15M-05EB
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSShape Outer Diameter Of Cable Used Screw Standard Material Color Protection Function (Environmental Resistance) Representative Standard Type Screw Size Conforming wire diameter
(mm)
Mounting Screw Color Mounting Hole Diameter
(mm)
Compatible Plate Thickness
(mm)
Number of Holes
(Book)
Application Internal diameter φ
(mm)
Outer diameter φ
(mm)
Specifications Bargain Article Lock nut material Note

SGD 63.75

20 Pieces Per Package

1 Pack(s) 9 Day(s) or more 10Cable Gland TypeΦ3~5mmMetric ThreadResinOtherWeatherabilityROHSCable GlandM15×1.0φ3-5M15 P=1Beigeφ153 mm or Less1Weather Resistance1718Standard Type-Resin-

Loading...

  1. 1

Basic Information

Material (Main body) Nylon 66 Ambient Operating Temperature(°C) -25 to +80 Protection Grade(IP) 67

Please check the type/dimensions/specifications of the part OA-W15M-05EB in the OA-W Series Waterproof Cable Gland series.

Similar Part Numbers

Part Number
OA-W15M-04E
OA-W15M-04EB
OA-W15M-04EC1
OA-W15M-05EC1
OA-W15M-07
OA-W15M-07B
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSShape Outer Diameter Of Cable Used Screw Standard Material Color Protection Function (Environmental Resistance) Representative Standard Type Screw Size Conforming wire diameter
(mm)
Mounting Screw Color Mounting Hole Diameter
(mm)
Compatible Plate Thickness
(mm)
Number of Holes
(Book)
Application Internal diameter φ
(mm)
Outer diameter φ
(mm)
Specifications Bargain Article Lock nut material Note

SGD 63.75

20 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10Cable Gland TypeΦ2~4mmMetric ThreadResinBlackWeatherabilityROHSCable GlandM15×1.0φ2-4M15 P=1Blackφ153 mm or Less1Weather Resistance1718Standard Type-Resin-

SGD 64.07

20 Pieces Per Package

1 Pack(s) 9 Day(s) or more 10Cable Gland TypeΦ2~4mmMetric ThreadResinOtherWeatherabilityROHSCable GlandM15×1.0φ2-4M15 P=1Beigeφ153 mm or Less1Weather Resistance1718Standard Type-Resin-

SGD 63.25

20 Pieces Per Package

1 Pack(s) 9 Day(s) or more 10Cable Gland TypeΦ2~4Metric ThreadResinGreyWeatherabilityROHSCable GlandM15×1.0φ2-4M15 P=1Light Grayφ153 mm or Less1Weather Resistance1718Standard Type-Resin-

SGD 63.25

20 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10Cable Gland TypeΦ3~5mmMetric ThreadResinGreyWeatherabilityROHSCable GlandM15×1.0φ3-5M15 P=1Light Grayφ153 mm or Less1Weather Resistance1718Standard Type-Resin-

SGD 3.76

1 Piece(s) 4 Day(s) or more -Cable Gland TypeΦ5~7mmMetric ThreadResinBlackOil ResistanceROHSCable GlandM15×1.0φ5-7M15 P=1Blackφ153 mm or Less1Oil Resistance1718Standard Type-Resin-

SGD 44.24

20 Pieces Per Package

1 Pack(s) 4 Day(s) or more -Cable Gland TypeΦ5~7mmMetric ThreadResinOtherOil ResistanceROHSCable GlandM15×1.0φ5-7M15 P=1Beigeφ153 mm or Less1Oil Resistance1718Standard Type-Resin-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)