(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

FTP-A / FRP Resin Terminal Box (Cabinet for Telephone Terminal Housing)

FTP-A / FRP Resin Terminal Box (Cabinet for Telephone Terminal Housing)

FTP-A series is suitable for use as a telephone terminal box or control box.

[Features]
· Smooth design with large R at top and bottom of door.
· Terminal plate is not mounted.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FTP10-23A
FTP10-34A
FTP10-45A
FTP10-56A
FTP10-2535A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)

SGD 293.57

1 Piece(s) 6 Day(s) or more 10200300

SGD 364.14

1 Piece(s) 6 Day(s) or more 10300400

SGD 469.99

1 Piece(s) 6 Day(s) or more 10400500

SGD 601.64

1 Piece(s) 6 Day(s) or more 10500600

SGD 322.83

1 Piece(s) 6 Day(s) or more 10250350

Loading...

  1. 1

Basic Information

Dimension depth D(mm) 100 Material FRP resin Protection function (environmentally resistant) IP44
Intermediate plate Wooden circuit board Installation For both indoor/outdoor use Color N beige color (5Y8/1)
Door model One door Note Sleek design, with a large R on the top and bottom of the door.

Tech Support