(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

D5000 Series (Part Numbers)

D5000 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • D5000 Series
  • D5000 Series

A D-5000 Series connector for use with equipment main power supply lines.

[Features]
· High-current contact: Utilizes a box-shaped contact concept that has high torsional strength based on the Dynamic Series heritage and track record.
· By using the same kind of newly developed copper alloy in the D-3000 Series, these connectors have excellent elasticity and conductivity characteristics with reliable receptacles and contacts.
· The silver-plated type D-5000α Series has also been added to cover even higher current ranges.
· The contacts can be selected to match the application.
· Sequential contact: Allows sequential coupling to initially ground charged static electricity prior to contact coupling.
· The long tab was developed for sequential coupling of tab contacts.
· By using this long tab in combination with the regular tab contacts, it is possible to construct a sequential connection environment.
· High current tines (lead): This type of tine (lead) mounts to a circuit board.
· A newly developed twin lead type.
· This product secures a large joining area with PCBs. Therefore, this enables a reliable pattern and connector connection.
· IP20 (finger safety protection): The reverse-mount type D-5300 is recommended for applications with live equipment components.
· By using a housing that can house the equipment (panel side) receptacles and contacts, the equipment connector satisfies the IP20 standard.

PDF

Part Number

Configured Part Number is shown.

1903146-2

Part Number
1903146-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number of Poles Application Rated Current
(A)
Rated Voltage
(V)
Wire connection method Connection direction Protection function (environmentally resistant) Representative Standard Features Type Specifications Pitch
(mm)
Applicable Wire Size
(AWG)
Keying Plating Series PC circuit board thickness Insertion-extraction durability
(times)
Note Finish

SGD 18.55

1 Piece(s) 4 Day(s) or more 10Male12Panel Mount30630CrimpStraightNAUL / TUV / CSADynatap 12P (4P x 3 ROW)HousingBottom type10.1610 ~ 16NANAD-5200NA-UL94V-0, and glass filled thermoplastic PBt-

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials Katakana Katakana Dynamic
Color Black Operating Temperature Range(°C) -55 to +105 Total contact resistance(mΩ) 2

Please check the type/dimensions/specifications of the part 1903146-2 in the D5000 Series series.

Similar Part Numbers

Part Number
1-1747822-2
1-179958-2
1-179958-3
2-1747819-3
2-179958-2
2-179958-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number of Poles Application Rated Current
(A)
Rated Voltage
(V)
Wire connection method Connection direction Protection function (environmentally resistant) Representative Standard Features Type Specifications Pitch
(mm)
Applicable Wire Size
(AWG)
Keying Plating Series PC circuit board thickness Insertion-extraction durability
(times)
Note Finish

SGD 6.44

1 Piece(s) 3 Day(s) or more 10Female4Panel Mount30630CrimpStraight[Available] IP20TUV / CSA / ULReverse mountHousingNA10.1610 ~ 16XXNAD-5300NA-UL94V-0, and glass filled thermoplastic PBt-

SGD 5.27

1 Piece(s) 3 Day(s) or more 10Female2Cable Connection30630CrimpStraightNATUV / CSA / UL1-line type/high withstand voltage typeHousingNA10.1610 ~ 16XNAD-5200SNA-UL94V-0, and glass filled thermoplastic PBt-

SGD 5.27

1 Piece(s) 3 Day(s) or more 10Female3Cable Connection30630CrimpStraightNATUV / CSA / UL1-line type/high withstand voltage typeHousingNA10.1610 ~ 16XNAD-5200SNA-UL94V-0, and glass filled thermoplastic PBt-

SGD 2.58

1 Piece(s) 4 Day(s) or more -Male3Cable Connection30630CrimpStraightNATUV / CSA / ULReverse mountHousingNA10.1610 ~ 16YNAD-5300NA-UL94V-0, and glass filled thermoplastic PBt-

SGD 5.12

1 Piece(s) 3 Day(s) or more 10Female2Cable Connection30630CrimpStraightNATUV / CSA / UL1-line type/high withstand voltage typeHousingNA10.1610 ~ 16YNAD-5200SNA-UL94V-0, and glass filled thermoplastic PBt-

SGD 5.27

1 Piece(s) 3 Day(s) or more 10Female3Cable Connection30630CrimpStraightNATUV / CSA / UL1-line type/high withstand voltage typeHousingNA10.1610 ~ 16YNAD-5200SNA-UL94V-0, and glass filled thermoplastic PBt-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)