(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Plastic Box, PBS Polycarbonate Box With See-Through Cover

Plastic Box, PBS Polycarbonate Box With See-Through Cover

Light and strong compact resin enclosure with dust-proof and waterproof structure
[Features]
・ Highly safe double insulation structure.
・ The mounting hole is on the outside of the seal and can be mounted without processing the body.
[Applications]
・ Please use as a control box, electronic equipment storage enclosure, terminal enclosure.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PBS13-2838

Part Number
PBS13-2838
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 288.12

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Dimension width W(mm) 278 Dimension vertical H(mm) 378 Dimension depth D(mm) 130
Material Iron Protection function (environmentally resistant) IP67 Intermediate plate Iron circuit board
Installation Outdoors Color Cover: transparent / Body: gray (2.5BP9/2 approx.)

Tech Support