(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

D3000 Series (Part Numbers)

D3000 Series

Click this image to zoom it.

Move the mouse over the image to zoom


The D-3000 series, compatible with a wide range of dynamic main series sizes.

[Features]
· Terminal construction resistant to tampering: developed by the automobile industry, a recess tab box construction concept (3-point contact) is used that is difficult to pry apart. These tough contacts offer high reliability and stability in a real work environment.
· Three types of plating: Select the type of plating best suited for the job and optimize cost performance. Tin plating is suitable for normal use with a low insertion/extraction frequency; 0.38 μm gold plating for frequent insertion and extractions; and 0.76 μm gold plating is suited for use in an even harsher environment.
· Two types of connection point pressure: Two contact point pressures are available in order to propose a contact environment optimal for the specific type of use. Standard connection point pressure products are for insertion/extraction durability and multiple pin use, and high connection point pressure products are for uses involving strong vibration. These two types can be used separately.
· High current: Maximum 15 A of regular current (with a temperature elevation of less than 30°C) can be used regardless of size.
· Newly developed copper alloy material realized with a reliable 3-point contact construction.
· Lock filling: A clear locking sound and vibration are produced when mating, allowing workers to be sure mating has been successfully completed even in environments with low visibility.
· Keying: A slit in the housing is provided so that improper unions can be prevented by distinguishing X keys from Y keys. If a keying plug is used, further key patterns may be created.

PDF

Part Number

Configured Part Number is shown.

178289-8

Part Number
178289-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number of Poles Application Rated Voltage
(V)
Connection direction Features Type Specifications Pitch
(mm)
Keying Plating Series Number with packs
(Piece)
Insertion-extraction durability
(times)
Finish

SGD 1.51

1 Piece(s) 3 Day(s) or more 10Female20Cable Connection250Straight2-line/standard typeHousingNA3.81XNAD-3100D--UL94V-0, glass filed thermoplastic PBT, PPS (SMT type), and liquid crystal polymer (motor connector), black

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials Katakana Katakana Dynamic
Rated Current(A) 15 Protection function (environmentally resistant) NA Representative Standard UL / TUV / CSA
Applicable Wire Size(AWG) 28/26/24/22/20/18/16/14 Color Black Maximum Contact Resistance(mΩ) 10
Operating Temperature Range(°C) -55 to +105 Note Rated current is a maximum value. This differs based on number of electrodes and wire size so see "product information" "number of electrodes/wire size/rated current" for details.

Please check the type/dimensions/specifications of the part 178289-8 in the D3000 Series series.

Similar Part Numbers

Part Number
1-178127-6
1-178128-2
1-178128-3
178303-2
178303-3
178303-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number of Poles Application Rated Voltage
(V)
Connection direction Features Type Specifications Pitch
(mm)
Keying Plating Series Number with packs
(Piece)
Insertion-extraction durability
(times)
Finish

SGD 4.98

1 Piece(s) 3 Day(s) or more 10Female6Cable Connection250Straight2 line/standard modular typeHousing2-line 6-pole3.81XXNAD-3100M--UL94V-0, glass filed thermoplastic PBT, PPS (SMT type), and liquid crystal polymer (motor connector), black

SGD 4.83

1 Piece(s) 3 Day(s) or more 10Female2Cable Connection600Straight1-line type/High-voltage typeHousingNA5.08XNAD-3200S--UL94V-0, glass filed thermoplastic PBT, PPS (SMT type), and liquid crystal polymer (motor connector), black

SGD 4.83

1 Piece(s) 3 Day(s) or more 10Female3Cable Connection600Straight1-line type/High-voltage typeHousingNA5.08XNAD-3200S--UL94V-0, glass filed thermoplastic PBT, PPS (SMT type), and liquid crystal polymer (motor connector), black

SGD 6.15

1 Piece(s) 3 Day(s) or more 10Male6For PCB250Angle2-line/standard typeHeaderNA3.81XGold 0.38 μmD-3100D-500Tab, post: nickel substrate gold plated

SGD 6.44

1 Piece(s) 3 Day(s) or more 10Male6For PCB250Angle2-line/standard typeHeaderNA3.81XGold 0.76 μmD-3100D-500Tab, post: nickel substrate gold plated

SGD 5.86

1 Piece(s) 3 Day(s) or more 10Male6For PCB250Angle2-line/standard typeHeaderNA3.81XTinD-3100D-100Tab, post: nickel substrate tin plated

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)