(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Connector NWPC Series (Part Numbers)

Connector NWPC Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Connector NWPC Series
  • Connector NWPC Series
  • Connector NWPC Series

A waterproof connector based on the NCS series.
[Features]
·A robust and corrosion resistant waterproof connector with a shell made of brass with chrome plating.
・ Thread locking method.
·<CSA NRTL/C>Standard certified products available (CSA: C22.2 No.182.3).
[Applications]
·Ideal for cable connection in harsh outdoor environments such as civil engineering machinery, construction machinery, and marine equipment.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

NWPC-4416-ADF16

Waterproof connector based on the NCS series

The shell is made of brass plated with chrome. It is robust and resistant to salt damage, and is used in various applications such as civil engineering, construction machinery, emergency power supply equipment, and ships.
(Insulation resistance) It was 2,000 MΩ or more when the insulation resistance between the closest conductors was measured at the specified voltage.
(Withstand voltage) No abnormality such as a short-circuit occurred when the specified voltage was applied between the closest conductors for 1 minute.
(Contact resistance) The conductor resistance when a pair of contacts was connected to the regular length was 3 mΩ or less.
(Waterproof) No evidence of immersion was observed after 24 hours of exposure to 5 cm below water surface under normal conditions of use.

WaterproofWaterproof connector [When Connected, Waterproof Function Is Equivalent to IP-X6]
Locking MethodThread locking method
Mechanism / material features○High corrosion resistance with a shell made of brass plated with chrome
○A cable clamp is provided at the cable exit to securely hold the cable
(Excluding size 14)
About the standard○"CSA NRTL/C" standard certified products available (CSA: C22.2 No.182.3)
*) Some specifications of products certified for international standards may differ from those of standard products. For rated voltage, current, and cable conductor cross-sectional area, refer to the list of standards acquired by the manufacturer (catalog pp.232 to 235).
Connection Methodsoldering

Soldering type contact array

Soldering type Contact arrangement Shell size 14
Soldering type contact array shell size 16
Soldering type Contact arrangement Shell size 25
Soldering type Contact arrangement Shell size 30
Crimp type Contact arrangement Shell size 40 44
Crimp type contact arrangement Shell size 50 54
Crimp type contact arrangement Shell size 60
Crimp type Contact arrangement Shell size 64

Attached table

Attached table
Part Number
NWPC-4416-ADF16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Flange Screw for Pipes Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8

SGD 182.09

1 Piece(s) 4 Day(s) or more -Female16Cable Connection10/5250AdapterGeneral Shape44Reverse-core type15.1 to 17.02.0/1.25NANASilverAllowable current/cross-section area of the wire conductor, numbers 1, 14, and 15: 10 A/2 mm2, Other: 5 A/1.25 mm2NWPC-4416-PM16 [straight plug]-------

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials M/N/O Series starting with M, N, O NWPC
Wire connection method Solder Connection direction Straight Protection function (environmentally resistant) IPX6 equivalent
Operating Temperature Range(°C) -40 to +85 Shell plating treatment Chrome

Please check the type/dimensions/specifications of the part NWPC-4416-ADF16 in the Connector NWPC Series series.

Similar Part Numbers

Part Number
NWPC-141-R
NWPC-141-R(ROHS2.0)
NWPC-142-AD6
NWPC-4416-ADF16(ROHS2.0)
NWPC-4416-ADF18
NWPC-4416-PM14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Flange Screw for Pipes Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8

SGD 29.72

1 Piece(s) 4 Day(s) or more -Male1Panel Mount5125ReceptacleFlange14Normal-core typeNo cable connection0.75Round shapeNANickel-NWPC-141-P5 [straight plug]NWPC-141-P6 [straight plug]NWPC-141-P7 [straight plug]-----

SGD 47.80

1 Piece(s) 4 Day(s) or more ------------------------

SGD 54.95

1 Piece(s) 4 Day(s) or more -Male2Cable Connection5125AdapterGeneral Shape14Normal-core type6.0 to 6.90.75NANANickel-NWPC-142-P6 [straight plug]-------

SGD 218.34

1 Piece(s) 4 Day(s) or more ------------------------

SGD 182.00

1 Piece(s) 4 Day(s) or more -Female16Cable Connection10/5250AdapterGeneral Shape44Reverse-core type17.1 to 19.02.0/1.25NANASilverAllowable current/cross-section area of the wire conductor, numbers 1, 14, and 15: 10 A/2 mm2, Other: 5 A/1.25 mm2NWPC-4416-PM18 [straight plug]-------

SGD 108.74

1 Piece(s) 4 Day(s) or more -Male16Cable Connection10/5250PlugGeneral Shape44Reverse-core type13.1 to 15.02.0/1.25NANASilverAllowable current/cross-section area of the wire conductor, numbers 1, 14, and 15: 10 A/2 mm2, Other: 5 A/1.25 mm2NWPC-4416-ADF14 [relay plug]NWPC-4416-RF [panel receptacle]------

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)