(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Connector NJC Series (Part Numbers)

Connector NJC Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Connector NJC Series
  • Connector NJC Series
  • Connector NJC Series
  • Connector NJC Series
  • On Sale Till 31/03/2025
  • Volume Discount

A sturdy circular connector mainly used for industrial applications.
[Features]
・ Durable die-cast zinc alloy or aluminum alloy shell.
・ Smooth connection due to the adoption of a 5-key guide.
・ It can be mounted in a tight space with the use of an L-shaped base and the receptacle can be mounted from the back of the panel as well.
・ JIC C 5432 compliant products available.
・ Products compliant with the (PSE) Electrical Appliances and Materials Safety Act of Japan and European safety standards available. (EN61984 compliant TÜV certification)
・ UL/CSA standard certified products available. (UL: UL1977 CSA: C22.2 No.182.3)
[Features]
・ Convenient for connecting cables with equipment and other cables in a non-waterproof indoor environment such as inside a factory.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

NJC-324-RF

Part Number
NJC-324-RF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Representative Standard Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Operating Temperature Range
(°C)
Flange Angles for changing guide position (as seen from pin insert connection side) Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9 Mating partner 10 Mating partner 11

SGD 16.83

1 Piece(s) 4 Day(s) or more Female4Panel Mount30250SolderPSEReceptacleFlange32Reverse-core typeNA5.5/6.0-40 to +100RectangularStandardSilver-NJC-3210-GPM3/4 [straight plug]NJC-3210-PM [straight plug]NJC-3212-GPM3/4 [straight plug]NJC-3212-PM [straight plug]NJC-324-GPM3/4 [straight plug]NJC-324-PM [straight plug]-----

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials M/N/O Series starting with M, N, O NJC
Connection direction Straight Protection function (environmentally resistant) NA Screw for Pipes NA
Shell plating treatment Satin chrome

Please check the type/dimensions/specifications of the part NJC-324-RF in the Connector NJC Series series.

Similar Part Numbers

Part Number
NJC-163-AD(F)M(ROHS2.0)
NJC-163-ADF
NJC-163-ADM
NJC-324-RM
NJC-324-RM(ROHS2.0)
NJC-324C-ADF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Representative Standard Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Operating Temperature Range
(°C)
Flange Angles for changing guide position (as seen from pin insert connection side) Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9 Mating partner 10 Mating partner 11

SGD 22.64

1 Piece(s) 4 Day(s) or more -----------------------------

SGD 12.13

1 Piece(s) 4 Day(s) or more Female3Cable Connection10125SolderPSEAdapterGeneral Shape16Reverse-core type7.0 to 8.51.25-25 to +85NAStandardSilverConforms to JIS C 5432NJC-163-PM [straight plug]----------

SGD 11.57

1 Piece(s) 4 Day(s) or more Male3Cable Connection10125SolderPSEAdapterGeneral Shape16Normal-core type7.0 to 8.51.25-25 to +85NAStandardSilverConforms to JIS C 5432NJC-163-PF [straight plug]----------

SGD 14.53

1 Piece(s) 4 Day(s) or more Male4Panel Mount30250SolderPSEReceptacleFlange32Normal-core typeNA5.5/6.0-40 to +100RectangularStandardSilver-NJC-3210-GPF3/4 [straight plug]NJC-3210-PF [straight plug]NJC-3212-GPF3/4 [straight plug]NJC-3212-PF [straight plug]NJC-324-GPF3/4 [straight plug]NJC-324-PF [straight plug]NJC-328-GPF3/4 [straight plug]NJC-328-PF [straight plug]---

SGD 29.15

1 Piece(s) 4 Day(s) or more -----------------------------

SGD 64.01

1 Piece(s) 4 Day(s) or more Female4Cable Connection30250CrimpPSEAdapterCrimp type32Reverse-core type15.0 to 19.55.5/6.0-25 to +85NAStandardSilver-NJC-324C-ADFNJC-323-PM [straight plug]NJC-323C-PM [straight plug]--------

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)