(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Connector NR Series (Part Numbers)

Connector NR Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Connector NR Series
  • Connector NR Series
  • Connector NR Series
  • Connector NR Series

Non-waterproof connector that evolved the NJC series into a unique single-action locking method.
[Features]
・ Non-waterproof connector that can be easily attached and detached by single-action locking method
・ Die-cast shell made of zinc alloy
・ Smooth connection due to adoption of 5-key guide
・ UL/CSA standard certified products available (UL: UL1977 CSA: C22.2 No.182.3)
・ Products complying with European safety standards are available (EN61984 compliant TÜV certification)
[Applications]
・ Ideal for connecting cables in a non-waterproof indoor environment such as inside a factory

PDF

Japanese Only

Part Number

Configured Part Number is shown.

NR-2414-RM

Part Number
NR-2414-RM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Connection direction Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Operating Temperature Range
(°C)
Flange Screw for Pipes Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9 Mating partner 10 Mating partner 11

SGD 45.66

1 Piece(s) 4 Day(s) or more Male14Panel Mount5250SolderStraightReceptacleFlange24Normal-core typeNA0.5-25 to +85RectangularNASilver-NR-2414-GPF1/2 [straight plug]NR-2414-PF [straight plug]---------

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials M/N/O Series starting with M, N, O NR
Protection function (environmentally resistant) NA Angles for changing guide position (as seen from pin insert connection side) None Shell plating treatment Satin chrome

Please check the type/dimensions/specifications of the part NR-2414-RM in the Connector NR Series series.

Similar Part Numbers

Part Number
NR-2010-ADM
NR-2010-GPM1/2(ROHS2.0)
NR-2010-LPF
NR-2414-RM(ROHS2.0)
NR-2416-AD(F)F
NR-2416-AD(F)F(ROHS2.0)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Connection direction Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Operating Temperature Range
(°C)
Flange Screw for Pipes Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9 Mating partner 10 Mating partner 11

SGD 22.28

1 Piece(s) 4 Day(s) or more Male10Cable Connection5250SolderStraightAdapterGeneral Shape20Normal-core type10.0 to 12.50.5-25 to +85NANASilver-NR-2010-GPF1/2 [straight plug]NR-2010-LPF [straight plug]NR-2010-PF [straight plug]--------

SGD 68.06

1 Piece(s) 4 Day(s) or more -----------------------------

SGD 62.78

1 Piece(s) 4 Day(s) or more Female10Cable Connection5250SolderAngleL-Bend PlugL-Shaped20Normal-core type10.0 to 12.50.5-25 to +85NANASilver-NR-2010-ADMNR-2010-AD(F)MNR-2010-GADM1/2NR-2010-GAD(F)M1/2NR-2010-RM------

SGD 41.63

1 Piece(s) 4 Day(s) or more -----------------------------

SGD 58.93

1 Piece(s) 4 Day(s) or more Female16Panel Mount5250SolderStraightAdapterFlange24Reverse-core type12.6 to 16.50.5-25 to +85RectangularNASilver-NR-2416-PM [straight plug]----------

SGD 56.85

1 Piece(s) 4 Day(s) or more -----------------------------

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)