(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

NCS Series Round Metal Connector (Plug/Adapter/Receptacle) (Part Numbers)

NCS Series Round Metal Connector (Plug/Adapter/Receptacle)

Click this image to zoom it.

Move the mouse over the image to zoom

  • NCS Series Round Metal Connector (Plug/Adapter/Receptacle)
  • NCS Series Round Metal Connector (Plug/Adapter/Receptacle)
  • NCS Series Round Metal Connector (Plug/Adapter/Receptacle)
  • NCS Series Round Metal Connector (Plug/Adapter/Receptacle)
  • NCS Series Round Metal Connector (Plug/Adapter/Receptacle)
  • NCS Series Round Metal Connector (Plug/Adapter/Receptacle)
  • NCS Series Round Metal Connector (Plug/Adapter/Receptacle)
  • NCS Series Round Metal Connector (Plug/Adapter/Receptacle)
  • NCS Series Round Metal Connector (Plug/Adapter/Receptacle)
  • NCS Series Round Metal Connector (Plug/Adapter/Receptacle)
  • NCS Series Round Metal Connector (Plug/Adapter/Receptacle)
  • On Sale Till 31/03/2025
  • Volume Discount

Sturdy circular connector with a simple structure for a wide range of applications (Plugs, Receptacles, Adapters)

[Features]
・ A sturdy circular metal connector mainly used for industrial applications.
・ 10 types of shell sizes and numerous connector types for a wide range of applications are available.
・ Products that are compliant with the Electrical Appliances and Materials Safety Act of Japan are available.
・ CSA NRTL/C standard certified products are available. (CSA: C22.2 No.182.3)
・ It is a basic form of metal connector and is used for various circuits.
・ Robust and simple structure makes it easy to handle and mechanically and electrically stable.
[Applications]
・ Ideal for connecting cables with equipment and other cables in a non-waterproof indoor environment such as inside a factory.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

NCS-4012-P(CSA.NRTL/C)

Features

●Basic shape of metal connector piece, can be used for various circuits.
●Mechanically and electrically stable with robust machine/simple structure.
●Products with 2 to 5 number of contacts commodity are in PSE notation.(receptacle is not applicable)
●Wir

Usage

●Screw-in lock unit connector.

Specification

●SPQ(piece):10
●P(plug female) and R(receptacle male) or AD(adapter male) fit

Materials

●Shell: Zinc Alloy, Chrome Plate Treatment
●Insulator: Synthetic Resin
●Contact: Copper Alloy, Nickel Plate
Part Number
NCS-4012-P(CSA.NRTL/C)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Connection direction Representative Standard Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Flange Screw for Pipes Shell plating treatment Contact plating treatment Shell surface color (color type) Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6

SGD 50.03

1 Piece(s) 4 Day(s) or more -Female12Cable Connection10/5250StraightCSAPlugGeneral Shape40Normal-core type15.0 to 17.02.0/1.25NANAChromeSilverNAAllowable current/cross-section area of the wire conductor, numbers 1, 9, and 10: 10 A/2 mm2, Other: 5 A/1.25 mm2NCS-4012-AD [relay plug]NCS-4012-AD(F) [relay plug]NCS-4012-R [panel receptacle]---

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials M/N/O Series starting with M, N, O NCS
Wire connection method Solder Protection function (environmentally resistant) NA Operating Temperature Range(°C) -40 to +120

Please check the type/dimensions/specifications of the part NCS-4012-P(CSA.NRTL/C) in the NCS Series Round Metal Connector (Plug/Adapter/Receptacle) series.

Similar Part Numbers

Part Number
NCS-141-P(ROHS2.0)
NCS-141-R
NCS-141-R(ROHS2.0)
NCS-4012-P(CSA.NRTL/C)(ROHS2.0)
NCS-4012-R
NCS-4012-SP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Connection direction Representative Standard Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Flange Screw for Pipes Shell plating treatment Contact plating treatment Shell surface color (color type) Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6

SGD 21.25

1 Piece(s) 4 Day(s) or more --------------------------

SGD 7.95

1 Piece(s) 10 Day(s) -Male1Panel Mount5125Straight-ReceptacleFlange14Normal-core typeNA0.75Round shapeNAChromeNickelNA-NCS-141-P [straight plug]-----

SGD 8.88

1 Piece(s) 4 Day(s) or more --------------------------

SGD 59.02

1 Piece(s) 4 Day(s) or more --------------------------

SGD 24.22

1 Piece(s) Same day -Male12Panel Mount10/5250Straight-ReceptacleFlange40Normal-core typeNA2.0/1.25Round shapeNAChromeSilverNAAllowable current/cross-section area of the wire conductor, numbers 1, 9, and 10: 10 A/2 mm2, Other: 5 A/1.25 mm2NCS-4012-GP1 [straight plug]NCS-4012-GP1/2 [straight plug]NCS-4012-GP3/4 [straight plug]NCS-4012-P [straight plug]NCS-4012-SP [straight plug]-

SGD 68.76

1 Piece(s) 4 Day(s) or more -Female12Cable Connection10/5250Straight-PlugShorting plug40Normal-core typeNA2.0/1.25NANAChromeSilverNAAllowable current/cross-section area of the wire conductor, numbers 1, 9, and 10: 10 A/2 mm2, Other: 5 A/1.25 mm2NCS-4012-AD [relay plug]NCS-4012-AD(F) [relay plug]NCS-4012-R [panel receptacle]---

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)