(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

HYC Series Exclusive Mounting Plate for HY

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HYC23-23
HYC23-28
HYC23-33
HYC23-43
HYC33-23
HYC33-28
HYC33-33
HYC33-43
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSW
(mm)
D
(mm)

SGD 26.65

1 Piece(s) 10 Day(s) 10177200

SGD 27.68

1 Piece(s) 4 Day(s) or more 10227200

SGD 28.62

1 Piece(s) 5 Day(s) or more 10277200

SGD 31.45

1 Piece(s) 5 Day(s) or more 10377200

SGD 32.76

1 Piece(s) 4 Day(s) or more 10177285 ~ 299

SGD 35.75

1 Piece(s) 5 Day(s) or more 10227285 ~ 299

SGD 40.01

1 Piece(s) 8 Day(s) or more 10277285 ~ 299

SGD 57.70

1 Piece(s) 10 Day(s) 10377285 ~ 299

Loading...

  1. 1

Basic Information

Material Aluminum/Iron Color specifications/surface treatment Unprocessed t(mm) 2
Material Aluminum/iron

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)