(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Only ultra-flat LAN cables

Only ultra-flat LAN cables

[Features]
Easy wiring with ultra-thin thickness of 1.4 mm. Also, compatible with 1000BASE-T. Only for LAN cables.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LA-FL5-CB100

 
Part Number
LA-FL5-CB100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 230.01

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Category CAT5 Shield Structure Non-Shielded・UTP Cable Conductor Stranded Wire
Conductor Size Composite Cable No. of Cores 8 Core (8C) Cable Outer Diameter(mm) Flat Cable
Color Black Length(m) 100 or More Length(m) 100
Cable Type Flat

Please check the type/dimensions/specifications of the part LA-FL5-CB100 in the Only ultra-flat LAN cables series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)