(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rail / Direct Mounting Compatible Terminal Block, CT Series【1-300 Pieces Per Package】 (Part Numbers)

Rail / Direct Mounting Compatible Terminal Block, CT Series
  • Volume Discount

[Features]
· There are 14 variations available in the CT series, with models supporting current levels from 10A to 1000A.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CT-300

 
Part Number
CT-300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSScrew Size Rated current (JIS)
(A)
Rated current (UL)
(A)
Features Pitch Between Terminals
(mm)
Cover (accessory) Nameplate (included) Passage Standard Rated current (CSA)
(A)
Rated Voltage
(V)
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)

SGD 9.32

1 Piece(s) 4 Day(s) or more 10M10310300Terminal Screw: Hex Bolt47AvailableAvailableFailJIS/UL/CSA300AC/DC660974760.5

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method C Type 20-mm Rail Parts/Completed products Individual parts
Number of Poles(Pole) 1 Number of input/outputs 1 to 1 Specifications Self-up type
Screw-up NA

Please check the type/dimensions/specifications of the part CT-300 in the Rail / Direct Mounting Compatible Terminal Block, CT Series series.

Similar Part Numbers

Part Number
CT-10S
CT-15
CT-150
CT-35S
CT-400
CT-400ST
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSScrew Size Rated current (JIS)
(A)
Rated current (UL)
(A)
Features Pitch Between Terminals
(mm)
Cover (accessory) Nameplate (included) Passage Standard Rated current (CSA)
(A)
Rated Voltage
(V)
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)

SGD 0.87

1 Piece(s)Available 3 Day(s) or more 10M31510Terminal Screw: Free Terminal with SP7NANAApplicableJIS/UL/CSA10AC/DC66031.5730.5

SGD 0.87

1 Piece(s)Available 3 Day(s) or more 10M315-Terminal Screw: Pan-Head Sems8NANAApplicableJISNAAC/DC60031830.5

SGD 4.16

1 Piece(s) 3 Day(s) or more 10M8175150Terminal Screw: Hex Bolt28NANAFailJIS/UL/CSA150AC/DC660632848.5

SGD 1.46

1 Piece(s)Available 3 Day(s) or more 10M55035Terminal Screw: Free Terminal with SP14NANAApplicableJIS/UL/CSA35AC/DC660401436.5

SGD 20.51

1 Piece(s)Available 4 Day(s) or more 10M12400400Terminal Screw: Hex Bolt58AvailableAvailableFailJIS/UL/CSA400AC/DC6601105869

SGD 73.16

5 Pieces Per Package

1 Pack(s)Available 11 Day(s) or more -M12400-Terminal Screw: Stud Type58AvailableAvailableFailJISNAAC/DC6601105869

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)