(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CTKC Assembly Terminal Series【1-24 Pieces Per Package】 (Part Numbers)

CTKC Assembly Terminal Series
  • Volume Discount

The CTKC assembly terminal block series is a direct mounting type assembly terminal block series consisting of a rail type terminal block and the CT series intermediate plate. To this, a side plate and shaft for direct mounting have been newly added.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CTKC-400-2P

Part Number
CTKC-400-2P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNumber of Poles
(Pole)
Screw Size Rated current (JIS)
(A)
Rated current (UL)
(A)
Features Pitch Between Terminals
(mm)
Passage Standard Rated current (CSA)
(A)
Rated Voltage
(V)
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)

SGD 39.11

1 Piece(s)Available 4 Day(s) or more 102M12400400Non-Stat Type58FailJIS/UL/CSA400AC/DC66011016867.5

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Direct attachment Parts/Completed products Assembled product
Number of input/outputs 1 to 1 Cover (accessory) Available Nameplate (included) Available
Screw-up NA Side board Available

Please check the type/dimensions/specifications of the part CTKC-400-2P in the CTKC Assembly Terminal Series series.

Similar Part Numbers

Part Number
CTKC-15R-20P
CTKC-200-3P
CTKC-200-4P
CTKC-400-3P
CTKC-65S-1P
CTKC-65S-4P
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNumber of Poles
(Pole)
Screw Size Rated current (JIS)
(A)
Rated current (UL)
(A)
Features Pitch Between Terminals
(mm)
Passage Standard Rated current (CSA)
(A)
Rated Voltage
(V)
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)

SGD 13.23

1 Piece(s)Available 4 Day(s) or more 1020M3.515-Non-Stat Type8ApplicableJISNAAC/DC25031.519025

SGD 31.29

1 Piece(s)Available 4 Day(s) or more 103M10240200Non-Stat Type39FailJIS/UL/CSA240AC/DC6608616950.5

SGD 39.15

1 Piece(s)Available 4 Day(s) or more 104M10240200Non-Stat Type39FailJIS/UL/CSA240AC/DC6608620850.5

SGD 54.93

1 Piece(s)Available 4 Day(s) or more 103M12400400Non-Stat Type58FailJIS/UL/CSA400AC/DC66011022667.5

SGD 94.23

24 Pieces Per Package

1 Pack(s)Available 4 Day(s) or more 101M69065Non-Stat Type19FailJIS/UL/CSA65AC/DC660506135

SGD 86.73

10 Pieces Per Package

1 Pack(s)Available 4 Day(s) or more 104M69065Non-Stat Type19FailJIS/UL/CSA65AC/DC6605011835

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)