(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Digital Multi Meter CD772

Digital Multi Meter CD772

Standard digital measuring instrument that can measure temperature (includes thermocouple sensor) and supports True RMS (true effective value).
[Features]
・ 4,000 count
・ 0.5% maximum accuracy
・ Temperature measurement from -20.0°C to 300.0°C (K Type thermocouple sensor included)
・ Supports true effective value (True RMS) measurement
・ Continuity check that red LED lights with buzzer sound and works visually
・ The outer circumference uses an impact-resistant elastomer
・ Capable of DC/AC continuous measurement up to 10 A, up to 15 A within 5 minutes
・ High breaking capacity (30 kA) fuse is included in the current measurement range
・ Data hold, range hold
・ Relative value display function (relative value display)
・ Auto Power save (approx. 30 minutes) can be canceled
・ Voltage measurement up to 1,000 V DC/AC
・ Capable of frequency measurement possible and capacitor capacity measurement
[Applications]
・ Convenient for a wide range of situations from solar power generation and equipment maintenance to electrical work, automobile maintenance, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CD772

 
Part Number
CD772
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 181.73

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Count display 4000 RMS supported IEC standard CAT.Ⅲ CAT Ⅲ 600V
IEC Standard CAT.II CAT II 1000V CE-Compliant

Please check the type/dimensions/specifications of the part CD772 in the Digital Multi Meter CD772 series.

Tech Support