(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

DC Fan / □92 mm Series (Part Numbers)

DC Fan / □92 mm Series
  • Volume Discount

High performance and high reliability is achieved via use of ball bearings. We offer a rich product lineup (□92 mm).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

9G0924S2D01

Features

●Compared with a cooling fans for alternating current power supply, it can greatly reduce power consumption. 
●Use shaft ball bearing in double for the bearings. Realized low noise and long life. 
●Easy operating simply by connecting DC power supply.(2 wires: red +/black-)

Usage

●Heat source cooling of communication equipment, control equipment, and power supply equipment etc.
●Blowing, circulation, and diffusion of air.

Specification

●Angular Dimension(mm):□92
●Thickness(mm):25
●Rated Voltage(V):DC12
●Air Volume(m3/min):1.450
●Static Pressure(Pa):45.0
●Sound Pressure Level (dB (A)):33
●Expected Life(Hour):40000
●SPQ(piece):1
●Protection Function: Burnout protection(Periodically cut off current when the blade is restrained), reverse connection protection
●Working Temperature Range: -10 to 60°C(free of condensation)

Materials

●Frame: Resin(ABS/PBT) 
●Blade: Resin(PPHOX)
Part Number
9G0924S2D01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFrame thickness Rated Voltage Sensor specifications Classification Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Speed ​code Life Expectancy
(h)
Features

SGD 46.86

1 Piece(s) 4 Day(s) or more 10[Other] 32mmDC24VLockStandard (general purpose)23877With ribsS40000-

Loading...

  1. 1
 

Basic Information

Model DC Fan Frame Size 92x92 Safety standards UL / TUV / CSA
Frame Material Resin

Please check the type/dimensions/specifications of the part 9G0924S2D01 in the DC Fan / □92 mm Series series.

Similar Part Numbers

Part Number
9A0912M402
9A0912S401
9A0924G402
9G0948S202
9GV0912P1H03
9GV0912P1H031
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFrame thickness Rated Voltage Sensor specifications Classification Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Speed ​code Life Expectancy
(h)
Features

SGD 20.35

1 Piece(s) 4 Day(s) or more 1025mmDC12VNAStandard (general purpose)1.042722.6With ribsM40000-

SGD 21.81

1 Piece(s) 4 Day(s) or more 1025mmDC12VPulseStandard (general purpose)1.663956.1With ribsS40000-

SGD 20.35

1 Piece(s) 4 Day(s) or more 1025mmDC24VNAStandard (general purpose)1.764366.5With ribsG30000-

SGD 44.15

1 Piece(s) 4 Day(s) or more 10[Other] 32mmDC48VNAStandard (general purpose)23877With ribsS40000-

SGD 68.68

1 Piece(s)Available 4 Day(s) or more 1038mmDC12VPulseStandard (general purpose)5.0564385With ribsH40000With PWM control

SGD 68.68

1 Piece(s)Available 4 Day(s) or more 1038mmDC12VPulseStandard (general purpose)5.0564385Without GussetH40000With PWM control

Tech Support