(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

DC Fan / □40 mm Series (Part Numbers)

DC Fan / □40 mm Series
  • Volume Discount

High performance and high reliability is achieved via use of ball bearings. We offer a rich product lineup (□40 mm).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

109P0424G3023

Features

●Compared with a cooling fans for alternating current power supply, it can greatly reduce power consumption. 
●Use shaft ball bearing in double for the bearings. Realized low noise and long life. 
●Easy operating simply by connecting DC power supply.(2 wires: red +/black-)

Usage

●Heat source cooling of communication equipment, control equipment, and power supply equipment etc.
●Blowing, circulation, and diffusion of air.

Specification

●Angular Dimension(mm):□40
●Thickness(mm):20
●Rated Voltage(V):DC12
●Air Volume(m3/min):0.225
●Static Pressure(Pa):65.7
●Sound Pressure Level (dB (A)):33
●Expected Life(Hour):60000
●SPQ(piece):1
●Protection Function: Burnout protection(Periodically cut off current when the blade is restrained), reverse connection protection
●Working Temperature Range: -10 to 60°C(free of condensation)

Materials

●Frame: Resin(ABS/PBT) 
●Blade: Resin(PPHOX)
Part Number
109P0424G3023
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFrame thickness Rated Voltage Sensor specifications Classification Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Frame Material Speed ​code Life Expectancy
(h)

SGD 61.37

1 Piece(s) 4 Day(s) or more 10[Other] 28mmDC24VNAStandard (general purpose)0.4242179With ribs (1U compatible)ResinG40000

Loading...

  1. 1
 

Basic Information

Model DC Fan Frame Size 40x40 Safety standards UL / TUV / CSA

Please check the type/dimensions/specifications of the part 109P0424G3023 in the DC Fan / □40 mm Series series.

Similar Part Numbers

Part Number
109P0405H602
109P0405H701
109P0405H702
109P0424G3D013
109P0424H3013
109P0424H302
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFrame thickness Rated Voltage Sensor specifications Classification Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Frame Material Speed ​code Life Expectancy
(h)

SGD 30.47

1 Piece(s)Available 4 Day(s) or more -20mmDC5VNAStandard (general purpose)0.2253365.7With ribsResinH40000

SGD 32.07

1 Piece(s)Available 4 Day(s) or more 1015mmDC5VPulseStandard (general purpose)0.182875.5With ribsResinH60000

SGD 30.60

1 Piece(s) 9 Day(s) -15mmDC5VNAStandard (general purpose)0.182875.5With ribsResinH60000

SGD 64.13

1 Piece(s) 4 Day(s) or more 10[Other] 28mmDC24VLockStandard (general purpose)0.4242179With ribs (1U compatible)ResinG40000

SGD 53.09

1 Piece(s)Available 4 Day(s) or more 10[Other] 28mmDC24VPulseStandard (general purpose)0.3237102.9With ribs (1U compatible)ResinH60000

SGD 34.34

1 Piece(s) 8 Day(s) -[Other] 28mmDC24VNAStandard (general purpose)0.3237102.9With ribsResinH60000

Tech Support