(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

DC Fan / □120 mm Series (Part Numbers)

DC Fan / □120 mm Series
  • Volume Discount

High performance and high reliability is achieved via use of ball bearings. We offer a rich product lineup (□120 mm).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

9G1224H4D01

Features

●Compared with a cooling fans for alternating current power supply, it can greatly reduce power consumption. 
●Use shaft ball bearing in double for the bearings. Realized low noise and long life. 
●Easy operating simply by connecting DC power supply.(2 wires: red +/black-)

Usage

●Heat source cooling of communication equipment, control equipment, and power supply equipment etc.
●Blowing, circulation, and diffusion of air.

Specification

●Angular Dimension(mm):□120
●Thickness(mm):25
●Air Volume(m3/min):2.500
●Static Pressure(Pa):53.9
●Sound Pressure Level (dB (A)):40
●Expected Life(Hour):40000
●SPQ(piece):1
●Protection Function: Burnout protection(Periodically cut off current when the blade is restrained), reverse connection protection
●Working Temperature Range: -10 to 60°C(free of condensation)

Materials

●Frame: Resin(ABS/PBT) 
●Blade: Resin(PPHOX)
Part Number
9G1224H4D01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFrame thickness Rated Voltage Sensor specifications Classification Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Frame Material Speed ​code Life Expectancy
(h)

SGD 49.19

1 Piece(s)Available 4 Day(s) or more -25mmDC24VLockStandard (general purpose)2.54064With ribsResinH40000

Loading...

  1. 1
 

Basic Information

Model DC Fan Frame Size 120x120 Safety standards UL / TUV / CSA

Please check the type/dimensions/specifications of the part 9G1224H4D01 in the DC Fan / □120 mm Series series.

Similar Part Numbers

Part Number
9G1212G102
9G1212G1D01
9G1212G4D01
9G1224M102
9G1224M401
9G1224M4011
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFrame thickness Rated Voltage Sensor specifications Classification Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Frame Material Speed ​code Life Expectancy
(h)

SGD 54.04

1 Piece(s) 4 Day(s) or more -38mmDC12VNAStandard (general purpose)3.8849135With ribsResinG40000

SGD 56.97

1 Piece(s) 4 Day(s) or more 1038mmDC12VLockStandard (general purpose)3.8849135With ribsResinG40000

SGD 55.00

1 Piece(s) 4 Day(s) or more 1025mmDC12VLockStandard (general purpose)3.6851120With ribsResinG40000

SGD 48.18

1 Piece(s) 4 Day(s) or more -38mmDC24VNAStandard (general purpose)2.13239.6With ribsResinM40000

SGD 49.19

1 Piece(s) 4 Day(s) or more -25mmDC24VPulseStandard (general purpose)1.662931With ribsResinM40000

SGD 49.19

1 Piece(s) 4 Day(s) or more 1025mmDC24VPulseStandard (general purpose)1.662931Without GussetResinM40000

Tech Support