(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

San Ace DC Fan / 60 × 60 mm Series (Part Numbers)

San Ace DC Fan / 60 × 60 mm Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

The application of ball bearing has realized the excellent performance and high reliability. Offering a wide variety of lineups (60 × 60 mm).

(i)Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • The product images are representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

109L0624M402

Features

●Compared with a cooling fans for alternating current power supply, it can greatly reduce power consumption. 
●Use shaft ball bearing in double for the bearings. Realized low noise and long life. 
●Easy operating simply by connecting DC power supply.(2 wires: red +/black-)

Usage

●Heat source cooling of communication equipment, control equipment, and power supply equipment etc.
●Blowing, circulation, and diffusion of air.

Specification

●Angular Dimension(mm):□60
●Thickness(mm):25
●Rated Voltage(V):DC24
●Air Volume(m3/min):0.530
●Static Pressure(Pa):40.2
●Sound Pressure Level (dB (A)):28
●Expected Life(Hour):60000
●SPQ(piece):1
●Protection Function: Burnout protection(Periodically cut off current when the blade is restrained), reverse connection protection
●Working Temperature Range: -10 to 60°C(free of condensation)

Materials

●Frame: Resin(ABS/PBT) 
●Blade: Resin(PPHOX)
Part Number
109L0624M402
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFrame thickness Rated Voltage Sensor specifications Classification Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Frame Material Speed ​code Life Expectancy
(h)
Special Priced Product Features

SGD 87.74

1 Piece(s)Available 4 Day(s) or more -25mmDC24VNALong Life0.362019.6Without GussetAluminumM100000--

Loading...

  1. 1
 

Basic Information

Model DC Fan Frame Size 60x60 Safety standards UL / TUV / CSA

Please check the type/dimensions/specifications of the part 109L0624M402 in the San Ace DC Fan / 60 × 60 mm Series series.

Similar Part Numbers

Part Number
109L0612H4D01
109L0612M401
109L0612M402
109L0624S401
109L0624S4D01
109L0648G401
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFrame thickness Rated Voltage Sensor specifications Classification Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Frame Material Speed ​code Life Expectancy
(h)
Special Priced Product Features

SGD 89.62

1 Piece(s)Available 4 Day(s) or more 1025mmDC12VLockLong Life0.532840.2Without GussetAluminumH100000--

SGD 89.62

1 Piece(s)Available 4 Day(s) or more -25mmDC12VPulseLong Life0.362019.6Without GussetAluminumM100000--

SGD 87.74

1 Piece(s)Available 4 Day(s) or more 1025mmDC12VNALong Life0.362019.6Without GussetAluminumM100000--

SGD 89.62

1 Piece(s)Available 4 Day(s) or more -25mmDC24VPulseLong Life0.653356.8Without GussetAluminumS100000--

SGD 89.62

1 Piece(s)Available 4 Day(s) or more -25mmDC24VLockLong Life0.653356.8Without GussetAluminumS100000--

SGD 93.60

1 Piece(s)Available 4 Day(s) or more -25mmDC48VPulseLong Life0.783987.3Without GussetAluminumG80000--

Tech Support