(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

External Speed Potentiometer

Part Number

Configured Part Number is shown.

PAVR2-20K

 
Part Number
PAVR2-20K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 36.00

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Protection Structure IP20 Environment Normal RoHS Compliant Yes
Weight(kg) 0.025

Please check the type/dimensions/specifications of the part PAVR2-20K in the External Speed Potentiometer series.

Tech Support