(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

DIN Rail Mounting Bracket

Part Number

Configured Part Number is shown.

MADP06

 
Part Number
MADP06
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 40.00

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Protection Structure Others Environment Normal RoHS Compliant Yes
Weight(kg) 0.365

Please check the type/dimensions/specifications of the part MADP06 in the DIN Rail Mounting Bracket series.

Tech Support