(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
NOK seal washers prevent fluids such as oil from leaking from threads including bolts and flanges in various machines such as automobiles, hydraulic and hydraulic machines, construction/agricultural/transportation machines and prevent the intrusion of water, dust, etc.
[Features]
·Rubber material with excellent tear strength, mechanical strength, oil resistance, and heat resistance is used
·Provides stable sealing performance with easy handling, just like a common metallic washer
[Applications]
·For through bolts
·For drain plugs and oil filler plugs
·For pipe flange fittings
·Also used for leak prevention from the inside of bolts and nuts, or for intrusion prevention from outside
*: The cross-sectional view above shows the representative shape of this seal washer.
Roughness is according to JIS B 0601:2001.
(Unit: mm)
Compatible Thread diameter | Nominal Number | Nominal dimensions | NOK Part number | Dimensions of seal washer | Mounting Dimension | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
(1) | (2) | (3) | (4) | (5) | (6) | (7) | (8) | (9) | ||||||||||
Dimensions | Tolerance | Dimensions | Dimensions | Tolerance | Dimensions | Dimensions | Tolerance | Max | min | min | C Chamfering | |||||||
M4 | WD-4 | WD | 4 | 10 | 1.5 | CW1002D0 | 4.0 | +0.3 0 | 6.2 | 10.0 | ±0.3 | 1.5 | 2.5 | ±0.2 | 4.3 | 7.0 | 14.0 | 0.6±0.1 |
M5 | WD-5 | WD | 5 | 12 | 1.8 | CW1007D0 | 5.0 | +0.4 0 | 6.0 | 12.0 | 1.8 | 2.8 | +0.4 0 | 5.3 | 8.0 | 16.0 | ||
M6 | WD-6 | WD | 6 | 14 | 1.8 | CW1014D2 | 5.8 | 7.8 | 14.0 | ±0.4 | 1.8 | 2.8 | 6.4 | 10.0 | 18.0 | |||
M8 | WD-8 | WD | 8 | 16 | 2.0 | CW1027D0 | 7.8 | 10.3 | 16.0 | 2.0 | 3.0 | 8.4 | 13.0 | 20.0 | ||||
M10 | WD-10 | WD | 10 | 19 | 3.0 | CW1042D0 | 9.8 | 12.8 | 19.0 | 3.0 | 4.0 | +0.5 0 | 10.5 | 16.0 | 23.0 | |||
M12 | WD-12 | WD | 12 | 22 | 3.5 | CW1053D2 | 11.8 | 14.5 | 22.0 | 3.5 | 5.0 | 13.0 | 18.0 | 26.0 | ||||
M14 | WD-14 | WD | 14 | 25 | 3.5 | CW1219D0 | 13.8 | 16.5 | 25.0 | 3.5 | 5.0 | 15.0 | 21.0 | 29.0 | ||||
M16 | WD-16 | WD | 16 | 26 | 3.5 | CW1077D0 | 15.8 | 18.0 | 26.0 | 3.5 | 5.4 | 17.0 | 24.0 | 30.0 |
Tightening bearing surface
·Chamfer the entrance of the female thread. The required size of the chamfer depends on the size of the seal washer. Please refer to the values shown in the dimension table.
·The inner diameter of the rubber section of type WD sealing is the same as the bolt diameter, so there is a risk of scratching the rubber section when a bolt is passed through the seal washer. Therefore, be sure to chamfer the end of bolts.
2. Due to the mechanism of a seal washer, the sealing effect of a washer that is once mounted will be greatly reduced when reassembled, so the manufacturers recommends replacing it with a new one. In particular, the type WD has a mechanism that seals due to large deformation of the rubber section, so please do not reuse it.
3. The ring of type WD seal washer may deform if excessive tightening torque is applied. In addition, the manufacturer recommends using a spring lock washer in combination to add a loose-fitting effect.
4. In order to prevent damage on the rubber section by threads of a bolt, pass the bolt through the seal washer before tightening.
5. The manufacturer recommends retightening of bolts at a proper time after assembly to prevent the tightening torque from decreasing and to improve the sealing performance.
6. When using for light alloy sections, the type WD may damage the mating surface with the metal washer, so the manufacturer recommends using the type WF.
Part Number |
---|
WD-4 |
WD-5 |
WD-6 |
WD-8 |
WD-10 |
WD-12 |
WD-14 |
WD-16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Applicable Screw Dia. | Shape (mm) |
---|---|---|---|---|---|---|
SGD 1.11 | 1 Piece(s) | 7 Day(s) or more | M4 | 10.0 | ||
SGD 1.11 | 1 Piece(s) | 7 Day(s) or more | M5 | 12.0 | ||
SGD 1.11 | 1 Piece(s) | 7 Day(s) or more | M6 | 14.0 | ||
SGD 1.24 | 1 Piece(s) | 7 Day(s) or more | M8 | 16.0 | ||
SGD 1.37 | 1 Piece(s) | 7 Day(s) or more | M10 | 19.0 | ||
SGD 1.37 | 1 Piece(s) | 7 Day(s) or more | M12 | 22.0 | ||
SGD 2.19 | 1 Piece(s) | 7 Day(s) or more | M14 | 25.0 | ||
SGD 2.27 | 1 Piece(s) | 7 Day(s) or more | M16 | 26.0 |
Loading...
Type | Seal Washer | Metal ring material | SPCC | Rubber Material | A103 |
---|
How can we improve?
How can we improve?