(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Digital Flow Switch for Water, for High Temperature Fluids, PF2W Series (Part Numbers)

Digital Flow Switch for Water, for High Temperature Fluids, PF2W Series

Integrated and remote type flow switch.
[Features]
·High temperature 90°C compatible / Switch output, accumulated pulse output, analog output
·Accumulated flow rate and instantaneous flow rate can be switched
· IP65 protective enclosure

(i)Caution

  • Please refer to the catalog for details of specifications and materials.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some part numbers.

PDF

Part Number

Configured Part Number is shown.

PF2W504T-03N-1

 
Part Number
PF2W504T-03N-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlow Rate Range (Max. Value)
(L/min)
Sensor, Monitor Structure Output Method Analog Output Specification Plumbing Thread Type Plumbing Thread Nominal Number of Output Points Analog Voltage Output
(V)
Analog Current Output
(mA)
Unit Specifications Lead Wire Rating Flow Range
(L/min)
Option

-

1 Piece(s) Quote to less than 10[Separate Type, Connector Connection] Separated sensorAnalog / PulseVoltage[Rc (R)] Rc[3/8] 3/82[DC1-5V] 1-5V--None0.5 to 4None

Loading...

  1. 1

Basic Information

Type Flow Switch for Water Fluid Type Water Pipe Port Type Female Thread
Pressure Resistant(MPa) 1.5 Operating Temperature Range(°C) 0:: 90 Number of Input Points 4
Power Supply Type DC Power Supply Voltage(V) 12 to 24 ±10% Liquid contact parts material Resin + Metal
Protection Structure IP65

Please check the type/dimensions/specifications of the part PF2W504T-03N-1 in the Digital Flow Switch for Water, for High Temperature Fluids, PF2W Series series.

Similar Part Numbers

Part Number
PF2W504T-03-2
PF2W504T-03-C
PF2W504T-03N
PF2W504T-F03
PF2W504T-F03-1
PF2W504T-F03-1-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlow Rate Range (Max. Value)
(L/min)
Sensor, Monitor Structure Output Method Analog Output Specification Plumbing Thread Type Plumbing Thread Nominal Number of Output Points Analog Voltage Output
(V)
Analog Current Output
(mA)
Unit Specifications Lead Wire Rating Flow Range
(L/min)
Option

SGD 778.98

1 Piece(s) 46 Day(s) to less than 10[Separate Type, Connector Connection] Separated sensorAnalog / PulseCurrent[Rc (R)] Rc[3/8] 3/82-[DC4-20mA] 4 to 20mA--0.5 to 4None

-

1 Piece(s) Quote to less than 10[Separate Type, Connector Connection] Separated sensorPulse-[Rc (R)] Rc[3/8] 3/81----0.5 to 4Connector (e-con) 1 pc.

-

1 Piece(s) Quote to less than 10[Separate Type, Connector Connection] Separated sensorPulse-[Rc (R)] Rc[3/8] 3/81---None0.5 to 4None

-

1 Piece(s) Quote to less than 10[Separate Type, Connector Connection] Separated sensorPulse-[G] G[3/8] 3/81----0.5 to 4None

-

1 Piece(s) Quote to less than 10[Separate Type, Connector Connection] Separated sensorAnalog / PulseVoltage[G] G[3/8] 3/82[DC1-5V] 1-5V---0.5 to 4None

-

1 Piece(s) Quote to less than 10[Separate Type, Connector Connection] Separated sensorAnalog / PulseVoltage[G] G[3/8] 3/82[DC1-5V] 1-5V---0.5 to 4Connector (e-con) 1 pc.

Tech Support