(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hex Bolt, Stainless Steel, Without Surface Treatment, Partially Threaded

Hex Bolt, Stainless Steel, Without Surface Treatment, Partially Threaded

Hex bolt that is very useful in a wide range of scenes. There is a wide selection of products, and many sizes are available.
[Material / Surface Treatment]
Stainless steel, without surface treatment

(i)Caution

  • The product images are representative only. See the product standards for details.

Part Number

Configured Part Number is shown.

Drawing of hex bolt, partially threaded

Standard table

Unit mm

Nominal thread
size
Pitchkse
Reference dimensionsReference dimensionsApprox.
M61.041011.5
M71.051112.7
M81.255.51315
M101.571719.6
M121.7581921.9
M142.092225.4
M162.0102427.7
M182.5122731.2
M202.5133034.6
M222.5143237
M243.0153641.6
M273.0174147.3
M303.5194653.1
M333.5215057.7
M364.0235563.5
M394.0256069.3
M424.5266575
M485.0307586.5
Part Number
HXNH-SUS-M6-55
HXNH-SUS-M6-60
HXNH-SUS-M6-65
HXNH-SUS-M6-75
HXNH-SUS-M8-40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSScrew M Diameter Size (X Notation)
(mm)
Size (- Notation)
(mm)

SGD 1.07

1 Piece(s) 7 Day(s) or more -M6M6X55M6-55

SGD 1.07

1 Piece(s) 7 Day(s) or more -M6M6X60M6-60

SGD 1.07

1 Piece(s) 7 Day(s) or more -M6M6X65M6-65

SGD 1.07

1 Piece(s) 7 Day(s) or more -M6M6X75M6-75

SGD 1.07

1 Piece(s) Same day 10M8M8X40M8-40

Loading...

  1. 1

Basic Information

Mounting Hole Shape No Material A7050 Screw Type Half Thread
Surface Treatment No Additional Shape Standard Thread Type Metric coarse
Detailed Shape Standard Sales Unit Low Quantity (can be purchased from one) Application Standard
Standard Name (Material) Stainless steel

Tech Support