(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

UL Standard Compliant Product, 5-Port Solenoid Valve, Plug-in Unit, Base Mounted, VQ1000 Series

UL Standard Compliant Product, 5-Port Solenoid Valve, Plug-in Unit, Base Mounted, VQ1000 Series

UL standard compliant, 5-port solenoid valve, plug-in unit, base mounted.

(i)Caution

  • Please refer to the catalog for details of specifications and materials.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
30-VQ1101-61
30-VQ1201-61
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSwitching Type Voltage Number of Solenoids Status at Power Off Pressure Rating
(MPa)
Seal Type CV Value Indicator light / Surge voltage suppressor Functions

-

1 Piece(s) Quote 2-Position ExhaustDC12V[Single] SingleSelf-Recovery (Spring Return)0.15 to 0.7Soft Seal0.21Yes-

-

1 Piece(s) Quote 2-Position ExhaustDC12VDoubleSelf-Retaining0.1 to 0.7Soft Seal0.21Yes-

Loading...

  1. 1

Basic Information

Number of Ports 5-Port Valve Application Unit for Manifold Mounting Mounting Orientation Manifold Base
Specifications Standard Plumbing Sub-Base Plumbing Applicable Cylinder Dia.(Ø) 50 or Less
Type Solenoid Valves Driving Type Pilot Type Spool Pilot Air Supply Internal
Manual Switch Non-Locking CE compliant Non-compliant

Tech Support