(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CSA Standard Compliant, 5-Port Pilot Operated Solenoid Valve, Elastic Seal, VF1000/3000/5000 (Part Numbers)

CSA Standard Compliant, 5-Port Pilot Operated Solenoid Valve, Elastic Seal, VF1000/3000/5000

[CSA Standard]
The CSA standard is a safety standard for electrical products, medical devices, machines, appliances, etc., in Canada.
Established in 1919 as a non-profit, non-governmental standards body.
The Canadian Standard Association, a group organization of CSA, creates the standard,
and CSA International conducts product testing and certification services.

(i)Caution

  • Please refer to the catalog for details of specifications and materials.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

30-VF3130-3DZ-01F

Product Specifications

Part number display method

■VF1000 series

CSA standard compliant product, 5-port pilot type solenoid valve, rubber seal, VF1000/3000/5000 series, part number display method 1
 

■VF3000 series

CSA standard compliant product, 5-port pilot type solenoid valve, rubber seal, VF1000/3000/5000 series, part number display method 2
 

■VF5000 series

CSA standard compliant product, 5-port pilot type solenoid valve, rubber seal, VF1000/3000/5000 series, part number display method 3

Cautions/prohibitions

Safety precautions

  • Please refer to the individual catalog of standard products for product precautions, product specifications, drawings, and model selection methods.
Part Number
30-VF3130-3DZ-01F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Plumbing Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
CV Value Manual Indicator light / Surge voltage suppressor Body type

-

1 Piece(s) Quote Single Use2-Position Exhaust110/120 V AC[Single] SingleDirectGSelf-Recovery (Spring Return)1/8Direct Plumbing-0.15 to 0.70.78Push StyleWith indicator light and surge voltage suppressorStandard product

Loading...

  1. 1
 

Basic Information

Number of Ports 5-Port Valve Specifications Lubrication Free Type Solenoid Valves
Driving Type Pilot Type Spool Seal Type Soft Seal Pilot Air Supply Internal
Lead wire electrical entry DIN terminal (with connector) Bracket No bracket Type CSA standard compliant product

Please check the type/dimensions/specifications of the part 30-VF3130-3DZ-01F in the CSA Standard Compliant, 5-Port Pilot Operated Solenoid Valve, Elastic Seal, VF1000/3000/5000 series.

Similar Part Numbers

Part Number
30-VF1130-1D-01
30-VF1130-4D-01
30-VF1220-3D-01-F
30-VF3130-3DZ-02
30-VF3130-5D-02
30-VF3130-5DZ-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Plumbing Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
CV Value Manual Indicator light / Surge voltage suppressor Body type

-

1 Piece(s) Quote Single Use2-Position ExhaustAC100V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)1/8Sub-Base Plumbing-0.15 to 0.7-Non-locking, push typeNoneStandard product

-

1 Piece(s) Quote Single Use2-Position ExhaustAC220V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)1/8Sub-Base Plumbing-0.15 to 0.7-Non-locking, push typeNoneStandard product

-

1 Piece(s) Quote Single Use2-Position Exhaust110/120 V ACDoubleDirectGSelf-Retaining1/8Direct Plumbing-0.1 to 0.70.17Non-locking, push typeNoneStandard product

-

1 Piece(s) Quote Single Use2-Position Exhaust110/120 V AC[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)1/4Direct Plumbing100 or Less0.15 to 0.71Push StyleWith indicator light and surge voltage suppressorStandard product

-

1 Piece(s) Quote Single Use2-Position ExhaustDC24V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)1/4Direct Plumbing100 or Less0.15 to 0.71Push StyleNoneStandard product

-

1 Piece(s) Quote Single Use2-Position ExhaustDC24V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)1/4Direct Plumbing100 or Less0.15 to 0.71Push StyleWith indicator light and surge voltage suppressorStandard product

Tech Support