(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Pad for Disc Vacuum

Vacuum Pad for Disc Vacuum

Vacuum pad for vacuum transfer of digital home appliance discs (CDs, DVDs).
[Features]
·It is used to vacuum donut-shaped workpieces such as CDs and DVDs
·By providing a bellows mechanism on the pad main body, the impact on the workpiece is mitigated

(i)Caution

  • Please refer to the catalog for details of specifications and materials.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some part numbers.

PDF

Japanese Only

Drawing

ZP2-Z1-001-□□

Drawing of vacuum pad for disc vacuum

Product Specifications

Part number display method

Part number display method of vacuum pad for disc vacuum
Part Number
ZP2-Z1-001-GS
ZP2-Z1-001-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRubber Group Material Main Body Type

-

1 Piece(s) Quote [Silicon Rubber] Conductive Silicone Rubber-

SGD 48.65

1 Piece(s) 46 Day(s) [Silicon Rubber] Silicone RubberSingle Pad Unit

Loading...

  1. 1
 

Basic Information

Pad Type Standard Pad Shape Ring Environment Standard
Material Rubber Group Type Vacuum Pad

Tech Support