(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Auxiliary Equipment Shock Absorber, KSHK Series

Auxiliary Equipment Shock Absorber, KSHK Series

[Features]Pressure resistant shock absorber that can handle a wide range of impact weight and impact velocities, mounting area can be used maximally with fully-threaded entire main body improving heat dissipation.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KSHK10X5-01
KSHK10X5-01-NN
KSHK16X8-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Mounting Screw [M] Full Length
(mm)
Maximum Absorption Ability
(J)
Piston Rod Return Force
(N)
Absorbed Energy per Minute
(J/min)
Sealing Washer / Hex Nut

SGD 104.23

1 Piece(s) 14 Day(s) or more 10480.48.38With sealing washer, with hex nut

SGD 104.60

1 Piece(s) 14 Day(s) or more 10480.48.38No sealing washer, no hex nut

SGD 130.64

1 Piece(s) 12 Day(s) or more 16-1.613.526With sealing washer, with hex nut

Loading...

  1. 1

Basic Information

Structure Fixed Type Main Body/Related Parts Main Body Orifice Type Linear type
Operating Environment Standard Body Material Copper Alloy Allowable Angular Misalignment(deg) 1
Operating Temperature Range(°C) 0::60 Specifications Pressure resistant shock absorber

Tech Support