(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Air Gap Sensor, SOPA Series

Part Number

Configured Part Number is shown.

SOPA-CM4H-R1-HQ6-2P-M12

Air Gap Sensor, SOPA Series

Air Gap Sensor, SOPA Series

Specifications

TypeSOPA-M1-...SOPA-CM...-...-H...SOPA-CM...-...-W...
Detected variableDistance
Sensing range [µm]20 to 200
Repetition accuracy of switching point [µm]± 2.5 sensing range 30 to 150;
± 5 sensing range 20 to 200
Setting optionsTeach-in via display and pushbuttons
Protection against tamperingElectronic locking
Display typeMulti-coloured, illuminated LCD
Type of mountingEither: Via H-rail
Via through-hole
Via wall/surface bracket
Either: Via H-rail
Via through-hole
Via wall/surface bracket
Measuring principlePneumatic
Pneumatic connectionQS-6
Operating voltage range [V DC]15 to 3022.8 to 26.4
Max. output current  [mA]100
Electrical connectionPlug M12x1, 5-pin, round design to EN 60947-5-2
Short circuit protectionYes
Reverse polarity protectionFor all electrical connections
Degree of protectionIP65
Part Number
SOPA-CM4H-R1-HQ6-2P-M12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 2,549.40

1 Piece(s) 8 Day(s)

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part SOPA-CM4H-R1-HQ6-2P-M12 in the Air Gap Sensor, SOPA Series series.

Tech Support