(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Brushless Motor, BLM Series (Part Numbers)

Brushless Motor, BLM Series

[Brand]Oriental Motor
[Voltage Specifications]
・AC100V
・AC200V
[Gearhead]
・ Parallel shaft gearhead
・ Hollow shaft flat gearhead
[Features]
・ Easy speed control by turning and pressing the setting dial
・ Easy wiring just by connecting the motor and driver and turning on the switch
・ Uses a new compact, high-output, high-efficiency brushless motor
・ Lineup of cable type and connector type
・ The connector type has a protection rating IP66 specification with high dust-proof and waterproof performance
・ Two types of motors are available that can be selected by connection method

(i)Caution

  • The product image is a representative image.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BLM5120HPM-5S







Part Number
BLM5120HPM-5S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Square Flange Dim. A
(mm)
Rated Output
(W)
Voltage Specifications Power Supply Gear Head Type Velocity Control Range
(r/min)
Shaft end shape Reduction Ratio Motor Protection Structure Identification Part Number Motor Connection Method Combination Motor Mounting Angle Dimensions
(mm)
Gearhead Size Symbol Output Shaft Material Connector Position Specifications Mounting Screws

SGD 936.00

1 Piece(s) 27 Day(s) [Set] Motor Unit90120AC200 TypeSingle-phaseParallel Shafts80 to 4000-5IP66NoneConnector type--Stainless steel--Attachment

Loading...

  1. 1
 

Basic Information

Motor Type Standard Main Body Shape Square Electromagnetic Brakes No

Please check the type/dimensions/specifications of the part BLM5120HPM-5S in the Brushless Motor, BLM Series series.

Similar Part Numbers

Part Number
BLM230-200B
BLM230-20B
BLM230-30B
BLM5120HPM-ACS
BLM5120HPM-AS
BLM5120HPM-GFV
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Square Flange Dim. A
(mm)
Rated Output
(W)
Voltage Specifications Power Supply Gear Head Type Velocity Control Range
(r/min)
Shaft end shape Reduction Ratio Motor Protection Structure Identification Part Number Motor Connection Method Combination Motor Mounting Angle Dimensions
(mm)
Gearhead Size Symbol Output Shaft Material Connector Position Specifications Mounting Screws

SGD 344.00

1 Piece(s) 27 Day(s) [Set] Motor Unit6030AC100 TypeSingle-phaseParallel Shafts80 to 4000-200IP40NoneCable type--Steel--Attachment

SGD 384.00

1 Piece(s) 27 Day(s) [Set] Motor Unit6030AC100 TypeSingle-phaseParallel Shafts80 to 4000-20IP40NoneCable type--Steel--Attachment

SGD 332.00

1 Piece(s) 27 Day(s) [Set] Motor Unit6030AC100 TypeSingle-phaseParallel Shafts80 to 4000-30IP40NoneCable type--Steel--Attachment

SGD 726.00

1 Piece(s) 12 Day(s) [Set] Motor Unit90120AC200 TypeSingle-phase-80 to 4000Round Shaft Type (Milling machine cut processing)-IP66NoneConnector type--Stainless steel--Attachment

SGD 718.00

1 Piece(s) 12 Day(s) [Set] Motor Unit90120AC200 TypeSingle-phase-80 to 4000Round Shaft Type-IP66NoneConnector type--Stainless steel--Attachment

SGD 653.00

1 Piece(s) 12 Day(s) Motor Unit90120AC100 TypeSingle-phase-80 to 4000Pinion Shaft Type-IP66NoneConnector type------

Tech Support