(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
The EZS Series is a compact, high stiffness, simple dust-proof electric slider.
Equipped with AlphaStep AZ Series and AR Series in the motor part. High response, low vibration, and movement without hunting, which are unique to stepper motors, are realized with an electric slider.
[Features]
・ High stiffness and low profile guide
・ Space saving by the folded motor
・ Simple dust-proof structure prevents foreign object from entering and suppresses dust generation
・ Cleanroom compatible
Japanese Only
Part Number
Configured Part Number is shown.
EZS3L-D020-ARMAD-3
*1 モーターケーブルの引き出し方向は、90°ごとの4方向に変更が可能です。
*2 押し当て原点復帰時は、テーブルがメカ限界位置まで移動します。
*3 オプション(別売)のセンサセット使用時は、原点位置が異なります。
*4 [ ]は電磁ブレーキ付の値です。
※ 上記以外の型番についての情報はデジタルカタログをご参照ください。
電動スライダ部仕様
リードmm | 12 | 6 | ||||
---|---|---|---|---|---|---|
電磁ブレーキ(無励磁作動型) | 付 | なし | 付 | なし | ||
駆動方式 | ボートねじ | |||||
繰り返し位置決め精度mm | ±0.02 | |||||
最小移動量mm | 0.01 | |||||
走り平行度mm | 0.03 | |||||
許容モーメント | 動的許容モーメント | N・m | MP:4.2 MY:4.2 MR:10.5 | |||
静的許容モーメント | MP:26.4 MY:26.4 MR:52.0 | |||||
可搬質量 | 水平 | kg | ~7.5 | ~15 | ||
垂直 | ~3.5 | - | ~7 | - | ||
推力N | ~43 | ~86 | ||||
押し当て力N | 100 | 200 | ||||
保持カN | 70 | 140[125] | ||||
ストローク別最高速度 | 50~500mm | mm/s | 800 | 400 | ||
550mm | 650 | 320 | ||||
600mm | 550 | 270 | ||||
650mm | 460 | 220 | ||||
700mm | 400 | 200 |
※ 上記以外の型番についての情報はデジタルカタログをご参照ください。
※ 上記以外の型番についての情報はデジタルカタログをご参照ください。
Part Number |
---|
EZS3L-D020-ARMAD-3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | Input Power Supply | Max. Thrust Force Range (N) | Table Length L1 (mm) | Positioning Repeatability (µm) | Maximum Velocity (mm/sec) | Table Width W1 (mm) | Electromagnetic Brake | Max. Thrust Force (N) | Cable | Motor Mounting Direction | Driver Type | Slider size (mm) | On-Board Motor | Motor Part Shape | Suction Fitting Direction | Product Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 2,295.00 | 1 Piece(s) | 37 Day(s) | 200 | 5.1~10.0 | 7.5 | 2.1~5.0 | 3.5 | - | AC Single-Phase 100-120V | 0~100 | 72 | - | 800 | 54 | Presence | 43 | Standard 3m | Left reversed motor | Positioning function built-in type | Width 54 × Height 50 | AR Series | With electromagnetic brake | - | Actuator + driver set product |
Loading...
Type | Slider | Drive Method | Rolled Ball Screw | Main Body, Peripheral Components | Caster |
---|---|---|---|---|---|
Guide | Presence | Position Detection | Absolute | I/O Module | No |
Operating Environment | Standard | Noise Filter | No |
Please check the type/dimensions/specifications of the part EZS3L-D020-ARMAD-3 in the Electric Slider, EZS Series series.
Part Number |
---|
EZS3-D005-ARAKD |
EZS3-D005-ARMC |
EZS3-D005-ARMCD-3 |
EZS3L-D025-ARAKD |
EZS3L-D025-ARMK-3 |
EZS3L-D030-ARAAD-1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | Input Power Supply | Max. Thrust Force Range (N) | Table Length L1 (mm) | Positioning Repeatability (µm) | Maximum Velocity (mm/sec) | Table Width W1 (mm) | Electromagnetic Brake | Max. Thrust Force (N) | Cable | Motor Mounting Direction | Driver Type | Slider size (mm) | On-Board Motor | Motor Part Shape | Suction Fitting Direction | Product Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 1,591.00 | 1 Piece(s) | 37 Day(s) | 50 | 5.1~10.0 | 7.5 | - | - | - | DC24V/DC48V | 0~100 | 72 | - | 600 | 54 | No | 43 | No | Straight | Positioning function built-in type | Width 54 × Height 50 | AR Series | Single axis shaft | - | Actuator + driver set product | ||
SGD 2,084.00 | 1 Piece(s) | 37 Day(s) | 50 | 5.1~10.0 | 7.5 | 2.1~5.0 | 3.5 | - | AC Single-Phase 200-230V | 0~100 | 72 | - | 800 | 54 | Presence | 43 | No | Straight | Pulse Train Input Type | Width 54 × Height 50 | AR Series | With electromagnetic brake | - | Actuator + driver set product | ||
SGD 2,250.00 | 1 Piece(s) | 37 Day(s) | 50 | 5.1~10.0 | 7.5 | 2.1~5.0 | 3.5 | - | AC Single-Phase 200-240V | 0~100 | 72 | - | 800 | 54 | Presence | 43 | Standard 3m | Straight | Positioning function built-in type | Width 54 × Height 50 | AR Series | With electromagnetic brake | - | Actuator + driver set product | ||
SGD 1,678.00 | 1 Piece(s) | 37 Day(s) | 250 | 5.1~10.0 | 7.5 | - | - | - | DC24V/DC48V | 0~100 | 72 | - | 600 | 54 | No | 43 | No | Left reversed motor | Positioning function built-in type | Width 54 × Height 50 | AR Series | Single axis shaft | - | Actuator + driver set product | ||
SGD 1,926.00 | 1 Piece(s) | 37 Day(s) | 250 | 5.1~10.0 | 7.5 | 2.1~5.0 | 3.5 | - | DC24V/DC48V | 0~100 | 72 | - | 600 | 54 | Presence | 43 | Standard 3m | Left reversed motor | Pulse Train Input Type | Width 54 × Height 50 | AR Series | With electromagnetic brake | - | Actuator + driver set product | ||
SGD 2,051.00 | 1 Piece(s) | 37 Day(s) | 300 | 5.1~10.0 | 7.5 | - | - | - | AC Single-Phase 100-120V | 0~100 | 72 | - | 800 | 54 | No | 43 | Standard 1m | Left reversed motor | Positioning function built-in type | Width 54 × Height 50 | AR Series | Single axis shaft | - | Actuator + driver set product |
How can we improve?
How can we improve?