(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Electric Slider, EAS Series (Part Numbers)

Electric Slider, EAS Series

An electric cylinder equipped with the highly efficient and energy saving AlphaStep AZ Series / AR Series in the motor section.
In addition to the straight type actuator, the manufacturer has prepared a folded type that shortens the overall length and contributes to space saving.
[Features]
・ Performance independent of operating conditions
・ Compact, high strength, compatible with a wide range of applications
・ Easy to replace the belt (Folded type)

(i)Caution

  • The product image is a representative image.
  • Some products are scheduled to be discontinued from March 2026. Recommended alternative EZS series with AZ

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EAS4X-D015-ARMCD-3

 
Part Number
EAS4X-D015-ARMCD-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Input Power Supply Max. Thrust Force Range
(N)
Table Length L1
(mm)
Maximum Velocity
(mm/sec)
Table Width W1
(mm)
Electromagnetic Brake Max. Thrust Force
(N)
Cable Motor Mounting Direction Driver Type Slider size
(mm)
Table Type On-Board Motor Motor Part Shape Sensor Rail Product Type

SGD 2,357.00

1 Piece(s) 37 Day(s) 15010.1~20.0155.1~10.07-AC Single-Phase 200-240V0~1006580064Presence70Standard 3mStraightPositioning function built-in typeWidth 45 × Height 60X tableAR SeriesElectromagnetic BrakeWithActuator + driver set product

Loading...

  1. 1

Basic Information

Type Slider Drive Method Rolled Ball Screw Main Body, Peripheral Components Caster
Guide Presence Position Detection Absolute I/O Module No
Operating Environment Standard Noise Filter No

Please check the type/dimensions/specifications of the part EAS4X-D015-ARMCD-3 in the Electric Slider, EAS Series series.

Similar Part Numbers

Part Number
EAS2NX-E005-ARAKD-2
EAS2NX-E005-ARMK
EAS2NX-E010-ARAK
EAS4X-D015-ARMK
EAS4X-D015-ARMK-3
EAS4X-D015-ARMKD-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Input Power Supply Max. Thrust Force Range
(N)
Table Length L1
(mm)
Maximum Velocity
(mm/sec)
Table Width W1
(mm)
Electromagnetic Brake Max. Thrust Force
(N)
Cable Motor Mounting Direction Driver Type Slider size
(mm)
Table Type On-Board Motor Motor Part Shape Sensor Rail Product Type

SGD 1,603.00

1 Piece(s) 37 Day(s) 505.1~10.07.52.1~5.02.5-DC24V/DC48V0~1004530047No25Standard 2mStraightPositioning function built-in typeWidth 30 × Height 38X tableAR SeriesSingle axis shaftWithoutActuator + driver set product

SGD 1,622.00

1 Piece(s) 37 Day(s) 505.1~10.07.52.1~5.02.5-DC24V/DC48V0~1004530047Presence25NoStraightPulse Train Input TypeWidth 30 × Height 38X tableAR SeriesElectromagnetic BrakeWithoutActuator + driver set product

SGD 1,440.00

1 Piece(s) 37 Day(s) 1005.1~10.07.52.1~5.02.5-DC24V/DC48V0~1004530047No25NoStraightPulse Train Input TypeWidth 30 × Height 38X tableAR SeriesSingle axis shaftWithoutActuator + driver set product

SGD 1,881.00

1 Piece(s) 37 Day(s) 15010.1~20.0155.1~10.07-DC24V/DC48V0~1006560064Presence70NoStraightPulse Train Input TypeWidth 45 × Height 60X tableAR SeriesElectromagnetic BrakeWithActuator + driver set product

SGD 1,946.00

1 Piece(s) 37 Day(s) 15010.1~20.0155.1~10.07-DC24V/DC48V0~1006560064Presence70Standard 3mStraightPulse Train Input TypeWidth 45 × Height 60X tableAR SeriesElectromagnetic BrakeWithActuator + driver set product

SGD 2,046.00

1 Piece(s) 37 Day(s) 15010.1~20.0155.1~10.07-DC24V/DC48V0~1006560064Presence70Standard 2mStraightPositioning function built-in typeWidth 45 × Height 60X tableAR SeriesElectromagnetic BrakeWithActuator + driver set product

Tech Support