(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[10-Series, Clean Series]
Suitable for clean environment
Prevents dust generation in the cleanroom
Japanese Only
Part Number
Configured Part Number is shown.
10-S0715-5M
Part Number |
---|
10-S0715-5M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Number of Ports | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | CV Value | Pilot Air Supply | Lead wire electrical entry | Functions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Spring Return) | - | - | 0.11 | Internal | - | - |
Loading...
Specifications | Standard / Lubrication Free | Plumbing | Sub-Base Plumbing | Type | Solenoid Valves |
---|---|---|---|---|---|
Driving Type | Pilot Type Spool | Pressure Rating(MPa) | 0.2 to 0.7 | Seal Type | Soft Seal |
Type | Clean series |
Please check the type/dimensions/specifications of the part 10-S0715-5M in the 5-Port Solenoid Valve, Base Mounted Type, Clean, 10-S0700 series.
Part Number |
---|
10-S0715-5MO |
10-S0715R-5G-M5 |
10-S0725-5M |
10-S0725-5MO |
10-S0725-6M |
10-S07A5-5MO |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Number of Ports | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | CV Value | Pilot Air Supply | Lead wire electrical entry | Functions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 145.72 | 1 Piece(s) | 46 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Spring Return) | - | - | 0.11 | Internal | M plug connector without lead wire | - | ||
- | 1 Piece(s) | Quote | 5-Port Valve | Single Use | 2-Position Exhaust | DC24V | [Single] Single | Direct | M | Self-Recovery (Spring Return) | M5 | 40 or less | 0.11 | External | Grommet | External pilot | ||
- | 1 Piece(s) | Quote | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | Double | Manifold Base | - | Self-Retaining | - | - | 0.11 | Internal | - | - | ||
- | 1 Piece(s) | Quote | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | Double | Manifold Base | - | Self-Retaining | - | - | 0.11 | Internal | M plug connector without lead wire | - | ||
- | 1 Piece(s) | Quote | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | DC12V | Double | Manifold Base | - | Self-Retaining | - | - | 0.11 | Internal | - | - | ||
SGD 207.43 | 1 Piece(s) | 46 Day(s) | Dual 3-Port Valve | Unit for Manifold Mounting | [Others] 4 positions (N.C. + N.C.) | DC24V | [Single] Single | Manifold Base | - | Self-Recovery (Spring Return) | - | - | 0.09 | Internal | M plug connector without lead wire | - |
How can we improve?
How can we improve?