(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
・ The opening and closing of the valve is easily displayed by the direction of the knob
・ Small knob operation force (0.04 to 0.14 N・m)
・ With handle removal prevention function
・ Large effective cross-section precision 2.0 to 17.5 mm2
・ Poppet valve structure with few seal defects
・ Series from tube outer diameter ø4
・ 4 types can be selected according to the piping specifications
・ The 3-port valve exhausts the residual pressure on the 2 (A) side with SHUT (There is no exhaust port)
Japanese Only
Part Number
Configured Part Number is shown.
VHK2A-10F-10F
Number | Part name | Materials | Remarks |
---|---|---|---|
1 | Body | PBT | — |
2 | Knob | POM | — |
3 | Cam ring | POM | — |
4 | Stem | POM | — |
5 | Spring guide | Brass | Electroless nickel plating |
6 | Spring | Stainless steel | — |
7 | Packing | NBR | — |
8 | "O" ring | NBR | — |
9 | Valve | NBR | — |
10 | Cassette | — | — |
Valve type | 2/3 port valves |
---|---|
Operating fluid | Air |
Guaranteed pressure resistance | 1.5 MPa |
Max. operating pressure Note 1) | 1.0 MPa |
Operating vacuum pressure* | -100 kPa |
Ambient and operating fluid temperatures | 0 to 60°C |
Compatible tubing material Note 2) | Nylon, soft nylon, polyurethane |
Accessories (options) | Bracket |
*1) Please note that the valve leakage amount may exceed the standard value (5 cm^3/min) when used at a micro pressure of 0.1 MPa or less.
*2) Please be careful about the maximum operating pressure for soft nylon and polyurethane. (See Best Pneumatics No. (7) for details.)
* Use VHK2 (2-port valve) for vacuum.
*1 For 3-port valve
*1 For 3-port valve
*2 Reference dimensions after screwing in R thread
*1 For 3-port valve
*2 Reference dimensions after screwing in R thread
*1 For 3-port valve
*2 Reference dimensions after screwing in R thread
Part Number |
---|
VHK2A-10F-10F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Main Body Shape | Number of Ports | Number of Switching Positions | Switching Operation | Connecting Tube Diameter | Pipe Port Type | Plumbing Thread Nominal | Plumbing Type and Direction | Effective Sectional Area (mm2) | Effective Sectional Area【classification】 (mm2) | How to Mount | Piping port 2 specifications | Knob color | Detailed type | Mounting Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 26.72 | 1 Piece(s) | 46 Day(s) | One-Touch Fitting Type | 2-Port | 2-Position Normally Closed | Manual Lever | Ø10 | One-Touch Plumbing | - | Direct Side Surface | 11.99 | ~15 | Side | ø10 | Gray | Finger valve | - |
Loading...
Please check the type/dimensions/specifications of the part VHK2A-10F-10F in the Finger Valve, VHK-A Series series.
Part Number |
---|
VHK2A-02S-06FR |
VHK2A-03S-03S |
VHK2A-03S-03SL |
VHK2A-10F-10FL |
VHK2A-12F-12F |
VHK2A-12F-12FL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Main Body Shape | Number of Ports | Number of Switching Positions | Switching Operation | Connecting Tube Diameter | Pipe Port Type | Plumbing Thread Nominal | Plumbing Type and Direction | Effective Sectional Area (mm2) | Effective Sectional Area【classification】 (mm2) | How to Mount | Piping port 2 specifications | Knob color | Detailed type | Mounting Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 25.78 | 1 Piece(s) | 31 Day(s) | One-Touch Fitting Type | 2-Port | 2-Position Normally Closed | Manual Lever | - | Rc (R) | 1/4 | Direct Side Surface | 6.46 | ~10 | Side | ø6 | Red | Finger valve | - | ||
SGD 34.30 | 1 Piece(s) | Quote | One-Touch Fitting Type | 2-Port | 2-Position Normally Closed | Manual Lever | - | Rc (R) | 3/8 | Direct Side Surface | 12.18 | ~15 | Side | R 3/8 | Gray | Finger valve | - | ||
SGD 40.02 | 1 Piece(s) | Quote | One-Touch Fitting Type | 2-Port | 2-Position Normally Closed | Manual Lever | - | Rc (R) | 3/8 | Direct Side Surface | 12.18 | ~15 | Bottom | R 3/8 | Gray | Finger valve | - | ||
SGD 32.43 | 1 Piece(s) | 61 Day(s) | One-Touch Fitting Type | 2-Port | 2-Position Normally Closed | Manual Lever | Ø10 | One-Touch Plumbing | - | Direct Side Surface | 11.99 | ~15 | Bottom | ø10 | Gray | Finger valve | - | ||
SGD 28.60 | 1 Piece(s) | Quote | One-Touch Fitting Type | 2-Port | 2-Position Normally Closed | Manual Lever | Ø12 | One-Touch Plumbing | - | Direct Side Surface | 12.92 | ~15 | Side | ø12 | Gray | Finger valve | - | ||
SGD 34.30 | 1 Piece(s) | Quote | One-Touch Fitting Type | 2-Port | 2-Position Normally Closed | Manual Lever | Ø12 | One-Touch Plumbing | - | Direct Side Surface | 12.92 | ~15 | Bottom | ø12 | Gray | Finger valve | - |
How can we improve?
How can we improve?