(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Unit Vacuum Ejector System, ZK2□A, For Manifold, Ejector + With Valve + Without Energy Saving Function

Vacuum Unit Vacuum Ejector System, ZK2□A, For Manifold, Ejector + With Valve + Without Energy Saving Function

[Features]
・ Compatible with vacuum ejector system / vacuum pump system
・ Energy saving vacuum ejector
·Air supply is cut off when vacuum is reached: 93% reduction in air consumption
・ Increased suction flow rate by 50% due to efficiency of vacuum ejector
·Effective in reducing energy consumption (Amount conversion): 93% reduction
・ Sound damping and improved suction flow rate by adopting high muffling silencer

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ZK2H15K5PL1A-06-W

 
Part Number
ZK2H15K5PL1A-06-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 541.33

1 Piece(s) 46 Day(s)

Loading...

  1. 1

Basic Information

Additional Function Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve Type Unit Ultimate Vacuum(kPa) -91
Suction Flow(l/min) 83 Air Supply Port Connecting Port Shape One-Touch Coupling Vacuum Port Connecting Port Shape One-Touch Coupling
Vacuum Port One-Touch Fitting Size Ø6 Air Supply Port One-Touch Fitting Size Ø6 Nozzle Dia. 1.5mm
Application Manifolds Air Consumption Flow Rate(l/min) 90 Operating Pressure Range(MPa) 0.3::0.6
Exhaust specifications High-noise-reduction silencer exhaust Combination of supply valve and release valve Supply valve (N.C.) / release valve (N.C.) Rated voltage 24 V DC
Electrical entry Pressure sensor assembly 3 m (Lead integrated) Vacuum pressure sensor Pressure sensor Output specifications Analog output 1 to 5 V (0-101kPa)
Lead wire specifications Lead wire with connector Vacuum switch electrical entry With lead wire for pressure sensor Options With exhaust interference prevention valve

Please check the type/dimensions/specifications of the part ZK2H15K5PL1A-06-W in the Vacuum Unit Vacuum Ejector System, ZK2□A, For Manifold, Ejector + With Valve + Without Energy Saving Function series.

Tech Support