(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

2-Color Display Type, Digital Flow Switch, Compatible With Rechargeable Batteries, 25A-PFMB7 Series (Part Numbers)

2-Color Display Type, Digital Flow Switch, Compatible With Rechargeable Batteries, 25A-PFMB7 Series

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used in the rechargeable battery manufacturing process to reduce product defects.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electroless nickel plating is used.)
It uses low dew point compatible grease, -70°C compatible, improved performance in low dew point environment.

(i)Caution

  • Please refer to the catalog for details of specifications and materials.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

25A-PFMB7102-04-BW-MR

Product Specifications

Part number display method

2-color display type, digital flow switch, compatible with rechargeable batteries, 25A-PFMB7 series, part number display method 1
2-color display type, digital flow switch, compatible with rechargeable batteries, 25A-PFMB7 series, part number display method 2

*) The option is not included in the product. It will be shipped together.
* The specifications and drawing of 25A- are the same as the standard product.

Option 2 / Component part number

If you need optional parts only, please refer to the part number below.

  • 25 A-ZS-33-M: Bracket (for PFMB7201) with 2 self-tapping screws (3 × 6)
  • 25 A-ZS-42-C: Bracket (for PFMB7501/7102) with 4 self-tapping screws (3 × 6)
  • 25 A-ZS-42-D: Bracket (for PFMB7202) with 4 self-tapping screws (3 × 6)
Part Number
25A-PFMB7102-04-BW-MR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Fluid Type Flow Rate Range (Max. Value)
(L/min)
Sensor, Monitor Structure Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Pressure Type Pressure Resistant
(MPa)
Flow Rate Type Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Number of Input Points Number of Output Points Analog Voltage Output
(V)
Analog Current Output
(mA)
Power Supply Type Power Supply Voltage
(V)
Pipe Connection Direction Connecting Tube Diameter Liquid contact parts material Mounting Holes Display Lamp Acquired Standards Protection Structure Unit Specifications Lead Wire Rating Flow Range
(L/min)
Details Type Accessory Option Calibration Certificate

-

1 Piece(s) Quote [Flow Switches] Flow SwitchAir / Nitrogen Gas500~Less than 5000[Integrated Type] Display IntegratedPNP Open Collector-Female Thread[Rc (R)] Rc[1/2] 1/2Standard1.2Standard-10~6035~8512--DC[12~24] 12 to 24 ±10%2-way-Resin + MetalPresenceDigitalPresenceCEIP40SI unit fixedLead wire with connector (2 m)10 to 1,000-Rubber cover for connector (Silicone rubber)With BracketNone

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part 25A-PFMB7102-04-BW-MR in the 2-Color Display Type, Digital Flow Switch, Compatible With Rechargeable Batteries, 25A-PFMB7 Series series.

Similar Part Numbers

Part Number
25A-PFMB7102-04-AW-MR
25A-PFMB7102-04-CW-R
25A-PFMB7102-04-DW-MR
25A-PFMB7201-02-AW-M
25A-PFMB7201-02-DW-R
25A-PFMB7201-02-FW-M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Fluid Type Flow Rate Range (Max. Value)
(L/min)
Sensor, Monitor Structure Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Pressure Type Pressure Resistant
(MPa)
Flow Rate Type Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Number of Input Points Number of Output Points Analog Voltage Output
(V)
Analog Current Output
(mA)
Power Supply Type Power Supply Voltage
(V)
Pipe Connection Direction Connecting Tube Diameter Liquid contact parts material Mounting Holes Display Lamp Acquired Standards Protection Structure Unit Specifications Lead Wire Rating Flow Range
(L/min)
Details Type Accessory Option Calibration Certificate

-

1 Piece(s) Quote [Flow Switches] Flow SwitchNitrogen Gas / Air500~Less than 5000[Integrated Type] Display IntegratedNPN Open Collector-Female Thread[Rc (R)] Rc[1/2] 1/2Standard1.2Standard-10~6035~8512--DC[12~24] 12 to 24 ±10%2-way-Resin + MetalPresenceDigitalPresenceCEIP40SI unit fixedLead wire with connector (2 m)10 to 1,000-Rubber cover for connector (Silicone rubber)With BracketNone

-

1 Piece(s) Quote [Flow Switches] Flow SwitchNitrogen Gas / Air500~Less than 5000[Integrated Type] Display IntegratedNPN Open Collector / AnalogVoltageFemale Thread[Rc (R)] Rc[1/2] 1/2Standard1.2Standard-10~6035~8512[DC1-5V] 1-5V-DC[12~24] 12 to 24 ±10%2-way-Resin + MetalPresenceDigitalPresenceCEIP40With unit conversion functionLead wire with connector (2 m)10 to 1,000-Rubber cover for connector (Silicone rubber)With BracketNone

-

1 Piece(s) Quote [Flow Switches] Flow SwitchNitrogen Gas / Air500~Less than 5000[Integrated Type] Display IntegratedNPN Open Collector / AnalogCurrentFemale Thread[Rc (R)] Rc[1/2] 1/2Standard1.2Standard-10~6035~8512-[DC4-20mA] 4 to 20mADC[12~24] 12 to 24 ±10%2-way-Resin + MetalPresenceDigitalPresenceCEIP40SI unit fixedLead wire with connector (2 m)10 to 1,000-Rubber cover for connector (Silicone rubber)With BracketNone

-

1 Piece(s) Quote [Flow Switches] Flow SwitchNitrogen Gas / Air100~Less than 500[Integrated Type] Display IntegratedNPN Open Collector-Female Thread[Rc (R)] Rc[1/4] 1/4Standard1Standard-10~6035~8512--DC[12~24] 12 to 24 ±10%2-way-Resin + MetalPresenceDigitalPresenceCEIP40SI unit fixedLead wire with connector (2 m)2 to 200-Rubber cover for connector (Silicone rubber)NoneNone

-

1 Piece(s) Quote [Flow Switches] Flow SwitchNitrogen Gas / Air100~Less than 500[Integrated Type] Display IntegratedNPN Open Collector / AnalogCurrentFemale Thread[Rc (R)] Rc[1/4] 1/4Standard1Standard-10~6035~8512-[DC4-20mA] 4 to 20mADC[12~24] 12 to 24 ±10%2-way-Resin + MetalPresenceDigitalPresenceCEIP40With unit conversion functionLead wire with connector (2 m)2 to 200-Rubber cover for connector (Silicone rubber)Bracket (for the one without flow rate control valve)None

-

1 Piece(s) Quote [Flow Switches] Flow SwitchNitrogen Gas / Air100~Less than 500[Integrated Type] Display IntegratedPNP Open Collector / AnalogCurrentFemale Thread[Rc (R)] Rc[1/4] 1/4Standard1Standard-10~6035~8512-[DC4-20mA] 4 to 20mADC[12~24] 12 to 24 ±10%2-way-Resin + MetalPresenceDigitalPresenceCEIP40SI unit fixedLead wire with connector (2 m)2 to 200-Rubber cover for connector (Silicone rubber)NoneNone

Tech Support