(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

3-Color Display Digital Flow Monitor for Water Rechargeable Battery Compatible 25A-PF3 W3 Series

3-Color Display Digital Flow Monitor for Water Rechargeable Battery Compatible 25A-PF3 W3 Series

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating with copper base and zinc plating are not used. (Electroless nickel plating is used. )
It uses low dew point compatible grease, -70°C compatible, improved performance in low dew point environment.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
25A-PF3W30J-MVC
25A-ZS-26-B
25A-ZS-26-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Sensor, Monitor Structure Output Method Analog Output Specification Operating Humidity Range
(%)
Number of Input Points Number of Output Points Analog Voltage Output
(V)
Power Supply Type Power Supply Voltage
(V)
Mounting Holes Display Lamp Acquired Standards Protection Structure Lead Wire Calibration Certificate included Unit Specifications (Instantaneous Flow Rate) Unit Specifications (Integrated Flow Rate) Unit Specifications (Temperature) Details Type Accessory Option

-

1 Piece(s) Quote Flow monitor[Separate Type, Connector Connection] Remote type monitor unitAnalogVoltage35~8512[DC1-5V] 1-5VDC[12~24] 12 to 24 ±10%NoDigitalPresenceCEIP40Power supply / Output connection lead wire available (2 m)Without calibration certificateL/minL°C-Connector for sensor connection (1 pc.)Front protective cover + panel-mount adapter

-

1 Piece(s) Quote Metal fittings-------------------Panel-mount adapter--

-

1 Piece(s) Quote Metal fittings-------------------Front protective cover + panel mount adapter--

Loading...

  1. 1

Tech Support