(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Separate Water Digital Flow Switch / Manifold Return Type PF3WR Series (Part Numbers)

Separate Water Digital Flow Switch / Manifold Return Type PF3WR Series

[Features]
・ Compatible Fluid: Water, ethylene glycol aqueous solution
・ Space saving
Up to 85% reduction in footprint
Up to 65% reduction in mass
・ No plumbing: Up to 45% reduction in construction labor-hours
· Compatible with IO-Link
・ Supports 3-color display and 2-screen display
・ Working fluid temperature 0 to 90°C

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PF3WR03U-720S-04-C-M

 
Part Number
PF3WR03U-720S-04-C-M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlow Rate Range (Max. Value)
(L/min)
Sensor, Monitor Structure Output Method Analog Output Specification Plumbing Thread Type Plumbing Thread Nominal Analog Voltage Output
(V)
Analog Current Output
(mA)
Lead Wire Temperature Sensors Unit Specifications (Integrated Flow Rate) Rating Flow Range
(L/min)
Number of stations Main piping Return unit configuration

-

1 Piece(s) Quote 10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector / AnalogVoltage[Rc (R)] Rc[1/2] 1/2[DC1-5V] 1-5V-Lead wire with M8 connector available (3 m)NoneL2 to 163 stationsU side: Open, D side: CloseFlow rate control valve

Loading...

  1. 1

Basic Information

Type Flow Switch for Water Fluid Type Water Pipe Port Type Female Thread
Pressure Resistant(MPa) 1.5 Number of Input Points 1 Number of Output Points 2
Liquid contact parts material Resin + Metal Acquired Standards CE Protection Structure IP65
Unit Specifications (Instantaneous Flow Rate) L/min Unit Specifications (Temperature) °C Details Type Separate type (Return type)

Please check the type/dimensions/specifications of the part PF3WR03U-720S-04-C-M in the Separate Water Digital Flow Switch / Manifold Return Type PF3WR Series series.

Similar Part Numbers

Part Number
PF3WR02U-520S-04-1T
PF3WR02U-540S-04-1T
PF3WR03D-720S-04-C-M
PF3WR04B-704S-03-B-M
PF3WR04D-720S-04-C-M
PF3WR04D-740S-04-A-M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlow Rate Range (Max. Value)
(L/min)
Sensor, Monitor Structure Output Method Analog Output Specification Plumbing Thread Type Plumbing Thread Nominal Analog Voltage Output
(V)
Analog Current Output
(mA)
Lead Wire Temperature Sensors Unit Specifications (Integrated Flow Rate) Rating Flow Range
(L/min)
Number of stations Main piping Return unit configuration

-

1 Piece(s) Quote 10~Less than 50[Separate Type, Connector Connection] Separated sensorAnalogVoltage[Rc (R)] Rc[1/2] 1/2[DC1-5V] 1-5V-Lead wire with M8 connector available (3 m)YesNone2 to 162 stationsU side: Open, D side: CloseFlow rate control valve

-

1 Piece(s) Quote 10~Less than 50[Separate Type, Connector Connection] Separated sensorAnalogVoltage[Rc (R)] Rc[1/2] 1/2[DC1-5V] 1-5V-Lead wire with M8 connector available (3 m)YesNone5 to 402 stationsU side: Open, D side: CloseFlow rate control valve

-

1 Piece(s) Quote 10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector / AnalogVoltage[Rc (R)] Rc[1/2] 1/2[DC1-5V] 1-5V-Lead wire with M8 connector available (3 m)NoneL2 to 163 stationsU side: Closed, D side: OpenFlow rate control valve

-

1 Piece(s) Quote to less than 10[Integrated Type] Display IntegratedPNP Open Collector-[Rc (R)] Rc[3/8] 3/8--Lead wire with M8 connector available (3 m)NoneL0.5 to 44 stationsU side: Open, D side: OpenFlow rate control valve

-

1 Piece(s) Quote 10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector / AnalogVoltage[Rc (R)] Rc[1/2] 1/2[DC1-5V] 1-5V-Lead wire with M8 connector available (3 m)NoneL2 to 164 stationsU side: Closed, D side: OpenFlow rate control valve

-

1 Piece(s) Quote 10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector-[Rc (R)] Rc[1/2] 1/2--Lead wire with M8 connector available (3 m)NoneL5 to 404 stationsU side: Closed, D side: OpenFlow rate control valve

Tech Support