(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 26/5/2024 to 7:00 (SGT) 27/5/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Separate Pressure Sensor for General-Purpose Fluid Clean Series 10-PSE560 Series (Part Numbers)

Separate Pressure Sensor for General-Purpose Fluid Clean Series 10-PSE560 Series

[10-Series, Clean Series]
・ Suitable for clean environment
· It prevents dust generation in the cleanroom

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

10-PSE561-02-C2

Part Number
10-PSE561-02-C2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAnalog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Pressure Resistant
(MPa)
Analog Voltage Output
(V)
Analog Current Output
(mA)
Application Option Female thread compatible

-

1 Piece(s) Quote Voltage[Threads] Male thread[Rc (R)] R[1/4] 1/40.5[DC1-5V] 1-5V-For vacuum pressure [0 to -101 kPa]Connector for pressure sensor controller 1 pc.With M5 female thread

Loading...

  1. 1

Basic Information

Type Pressure Sensor Fluid Type Air / Water / Lubricant / Nitrogen Gas / Carbonic Acid Gas / Argon Sensor, Monitor Structure Separated sensor
Output Method Analog Fluid Characteristics Noncorrosive Operating Temperature Range(°C) -10::60
Operating Humidity Range(%) 35::85 Number of Input Points 1 Number of Output Points 1
Power Supply Type DC Power Supply Voltage(V) 12 to 24 ±10% Liquid contact parts material SUS316L
Mounting Holes No Display No Lamp No
Acquired Standards CE Protection Structure IP65

Please check the type/dimensions/specifications of the part 10-PSE561-02-C2 in the Separate Pressure Sensor for General-Purpose Fluid Clean Series 10-PSE560 Series series.

Similar Part Numbers

Part Number
10-PSE560-01-C2
10-PSE560-02
10-PSE560-02-28
10-PSE561-A2
10-PSE561-A2-28
10-PSE561-A2-C2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAnalog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Pressure Resistant
(MPa)
Analog Voltage Output
(V)
Analog Current Output
(mA)
Application Option Female thread compatible

-

1 Piece(s) Quote Voltage[Threads] Male thread[Rc (R)] R[1/8] 1/81.5[DC1-5V] 1-5V-For positive pressure [0 to 1 MPa]Connector for pressure sensor controller 1 pc.With M5 female thread

-

1 Piece(s) Quote Voltage[Threads] Male thread[Rc (R)] R[1/4] 1/41.5[DC1-5V] 1-5V-For positive pressure [0 to 1 MPa]Without connectorWith M5 female thread

SGD 416.85

1 Piece(s) 46 Day(s) Current[Threads] Male thread[Rc (R)] R[1/4] 1/41.5-[DC4-20mA] 4 to 20mAFor positive pressure [0 to 1 MPa]Without connectorWith M5 female thread

-

1 Piece(s) Quote Voltage[Threads] Male threadURJ[1/4] 1/40.5[DC1-5V] 1-5V-For vacuum pressure [0 to -101 kPa]Without connector-

-

1 Piece(s) Quote Current[Threads] Male threadURJ[1/4] 1/40.5-[DC4-20mA] 4 to 20mAFor vacuum pressure [0 to -101 kPa]Without connector-

-

1 Piece(s) Quote Voltage[Threads] Male threadURJ[1/4] 1/40.5[DC1-5V] 1-5V-For vacuum pressure [0 to -101 kPa]Connector for pressure sensor controller 1 pc.-

Tech Support