(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ATEX Directive Cylinder Positioner 56-IP200/56-IP210 Series, ATEX Category 3 (Part Numbers)

ATEX Directive Cylinder Positioner 56-IP200/56-IP210 Series, ATEX Category 3

[What is the ATEX Directive?]
Since July 1, 2003, it has been mandatory within the EU to comply with the ATEX Directive for equipment used in potentially explosive atmospheres.
■CE mark and ATEX
All equipment within the scope of the Directive must bear the CE marking and comply with the directive's requirements. ATEX Directive incorporates conventional European standards for explosion-proof equipment.
■Purpose of ATEX Directive
The main purposes of ATEX are:
· Prevention of static charge
· Prevention of spark ignition caused by friction, impact, and abrasion
・ Ignition prevention due to temperature rise due to the same as above
・ The responsibility lies with the manufacturer
・ Certification by zone/category
■Zone/Category
The ATEX classifies the applicable equipment used in respective hazardous areas (zones) into the categories.
· Zone 0: Category 1
A place in which an explosive atmosphere may occur is (zone): present continually or for a long time, > 1,000 hours/year
· Zone 1: Category 2
A place in which an explosive atmosphere may occur is (zone): present occasionally or 10 to 1,000 hours/year
· Zone 2: Category 3
A place in which an explosive atmosphere may occur is (zone): less likely present or for a short time < 10 hours/year

(i)Caution

  • Please refer to the catalog for detailed specifications and materials.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
56-IP200-100
56-IP200-100-L
56-IP200-200
56-IP200-200-L
56-IP200-300
56-IP200-300-L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSpecifications Stroke
(mm)

-

1 Piece(s) Quote Standard -5°C to 60°C100

-

1 Piece(s) Quote Low temperature -30°C to 60°C100

-

1 Piece(s) Quote Standard -5°C to 60°C200

-

1 Piece(s) Quote Low temperature -30°C to 60°C200

-

1 Piece(s) Quote Standard -5°C to 60°C300

-

1 Piece(s) Quote Low temperature -30°C to 60°C300

Loading...

  1. 1

Basic Information

Type Instrumentation Auxiliary Device Type Standard type

Tech Support