(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MLGP Series Low Profile Guide Cylinder With Lock (Part Numbers)

MLGP Series Low Profile Guide Cylinder With Lock

[Features]
· All strokes can be stopped at any position
Pressure drop and drop when exhausting residual pressure are prevented
· Weight is reduced by up to 17% by shortening the guide rod and changing the plate thickness
Guide rod shortened by up to 22 mm (Compared with conventional MLGPM)
· Compact auto switch and magnetic field resistant auto switch can be directly mounted on 2 sides

(i)Caution

  • ■About SMC product handling
    Products without a web page will be released one by one.
  • Please refer to the catalog for details of specifications and materials.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

MLGPM20-20Z-F-M9BWL

Drawing

⌀20·⌀25·⌀32

Compact guide cylinder with lock, MLGP series, drawing 1

T-groove

Compact guide cylinder with lock, MLGP series, drawing 4

⌀40·⌀50·⌀63

Compact guide cylinder with lock, MLGP series, drawing 2

T-groove

Compact guide cylinder with lock, MLGP series, drawing 5

⌀80·⌀100

Compact guide cylinder with lock, MLGP series, drawing 3

T-groove

Compact guide cylinder with lock, MLGP series, drawing 6

Product Specifications

Part number display method

Compact guide cylinder with lock, MLGP series, part number display method

Cylinder specifications

Tube inner diameter (mm)20253240506380100
Operating methodDouble acting type
Operating fluidAir
Guaranteed pressure resistant1.5 MPa
Maximum operating pressure1.0 MPa
Minimum operating pressure0.2 MPa^*
Ambient and fluid temperatures-10°C to +60°C (no freezing)
Operating piston speed50 to 400 mm/s
CushionRubber cushions on both sides
LubricationNot required (lubrication-free)
Stroke Length Tolerance0 to +1.5 mm
Piping connection port diameter (Rc, NPT, G)1/81/41/8
    *If the lock release air is not shared with the cylinder drive air, the minimum operating pressure is 0.15 MPa.
    (The minimum operating pressure of the cylinder alone is 0.15 MPa.)

    Lock specifications

    Tube inner diameter (mm)20253240506380100
    Locking methodSpring locking (exhaust locking)
    Unlocking pressure0.2 MPa or more
    Locking Starting Pressure0.05 MPa or less
    Locking DirectionOne direction (extension locking, retraction locking)
    Maximum operating pressure1.0 MPa
    Unlocking piping connection port diameter (Rc, NPT, G)M5 × 0.81/81/4
    Holding power (maximum static load) (N)^*1572454026299821,5592,5133,927

    *The holding power (maximum static load) indicates the maximum capacity, not the normal holding capacity. Regarding the selection of the cylinder, please check the precautions and select the model.
    * Please refer to the precautions for manually unlocking and holding the unlocked state.

    Standard stroke table

    Tube inner diameter (mm)Standard stroke (mm)
    20,2520,30,40,50,75,100,125,150,175,200,250,300,350
    32 to 8025,50,75,100,125,150,175,200,250,300,350
    10050,75,100,125,150,175,200,250,300,350

    Theoretical output table

    Compact guide cylinder with lock, MLGP series, theoretical output table
    (N)
    Tube inner diameter
    (mm)
    Rod diameter
    (mm)
    Operating DirectionPressure receiving area
    (mm^2)
    Operating pressure (MPa)
    0.20.30.40.50.60.70.80.91.0 
    2010OUT3146394126157188220251283314
    IN236477194118142165189212236
    2512OUT49198147196246295344393442491
    IN37876113151189227265302340378
    3216OUT804161241322402482563643724804
    IN603121181241302362422482543603
    4016OUT1,2572513775036297548801,0061,1311,257
    IN1,0562113174225286347398459501,056
    5020OUT1,9633935897859821,1781,3741,5701,7671,963
    IN1,6493304956608259901,1541,3191,4841,649
    6320OUT3,1176239351,2471,5591,8702,1822,4942,8053,117
    IN2,8035618411,1211,4021,6821,9622,2422,5232,803
    8025OUT5,0271,0051,5082,0112,5143,0163,5194,0224,5245,027
    IN4,5369071,3611,8142,2682,7223,1753,6294,0824,536
    10030OUT7,8541,5712,3563,1423,9274,7125,4986,2837,0697,854
    IN7,1471,4292,1442,8593,5744,2885,0035,7186,4327,147

    *Theoretical output (N) = pressure (MPa) × pressure receiving area (mm^2).

    Standard table

    ⌀20·⌀25·⌀32

    Compact guide cylinder with lock, MLGP series, standard table 1

    T-groove

    Tube inner diameterabcde
    205.48.44.52.87.8
    255.48.44.538.2
    326.510.55.53.59.5

    ⌀40·⌀50·⌀63

    Compact guide cylinder with lock, MLGP series, standard table 2

    T-groove

    Tube inner diameterabcde
    406.510.55.5411
    508.513.57.54.513.5
    631117.810718.5

    ⌀80·⌀100

    Compact guide cylinder with lock, MLGP series, standard table 3

    T-groove

    Tube inner diameterabcde
    8013.320.312822.5
    10015.323.313.51030
    Part Number
    MLGPM20-20Z-F-M9BWL
    Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
    (Ø)
    Stroke
    (mm)
    Port thread type Auto Switches Lead Wire The number of the switches Type of Shaft Bearing Locking Direction Connector type

    -

    1 Piece(s) Quote 2020RcM9BW32Slide bearingForward directionNone

    Loading...

    1. 1
     

    Basic Information

    Rod Operation Method Single Rods Main Body Shape Guided Cylinder Operation Method Double Acting
    Additional Function With Intermediate Stop Function Environment, Applications Standard Cushion Rubber bumper at both ends
    Specification of cylinder Compact guide cylinder with lock

    Please check the type/dimensions/specifications of the part MLGPM20-20Z-F-M9BWL in the MLGP Series Low Profile Guide Cylinder With Lock series.

    Similar Part Numbers

    Part Number
    MLGPL100-350Z-B-M9BWL
    MLGPL100-350Z-F-M9BL
    MLGPL20-50Z-F-M9B
    MLGPM20-250Z-B
    MLGPM20-300Z-B
    MLGPM20-300Z-B-M9B
    Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
    (Ø)
    Stroke
    (mm)
    Port thread type Auto Switches Lead Wire The number of the switches Type of Shaft Bearing Locking Direction Connector type

    -

    1 Piece(s) Quote 100350RcM9BW32Ball bushing bearingRetreat directionNone

    -

    1 Piece(s) Quote 100350RcM9B32Ball bushing bearingForward directionNone

    -

    1 Piece(s) Quote 2050RcM9B0.52Ball bushing bearingForward directionNone

    -

    1 Piece(s) Quote 20250RcWithout auto switch (built-in magnet)--Slide bearingRetreat directionNone

    -

    1 Piece(s) Quote 20300RcWithout auto switch (built-in magnet)--Slide bearingRetreat directionNone

    -

    1 Piece(s) Quote 20300RcM9B0.52Slide bearingRetreat directionNone

    Tech Support