(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· All strokes can be stopped at any position
Pressure drop and drop when exhausting residual pressure are prevented
· Weight is reduced by up to 17% by shortening the guide rod and changing the plate thickness
Guide rod shortened by up to 22 mm (Compared with conventional MLGPM)
· Compact auto switch and magnetic field resistant auto switch can be directly mounted on 2 sides
Part Number
Configured Part Number is shown.
MLGPL50-150Z-F-M9BW
T-groove
T-groove
T-groove
Tube inner diameter (mm) | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 |
---|---|---|---|---|---|---|---|---|
Operating method | Double acting type | |||||||
Operating fluid | Air | |||||||
Guaranteed pressure resistant | 1.5 MPa | |||||||
Maximum operating pressure | 1.0 MPa | |||||||
Minimum operating pressure | 0.2 MPa^* | |||||||
Ambient and fluid temperatures | -10°C to +60°C (no freezing) | |||||||
Operating piston speed | 50 to 400 mm/s | |||||||
Cushion | Rubber cushions on both sides | |||||||
Lubrication | Not required (lubrication-free) | |||||||
Stroke Length Tolerance | 0 to +1.5 mm | |||||||
Piping connection port diameter (Rc, NPT, G) | 1/8 | 1/4 | 1/8 |
Tube inner diameter (mm) | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 |
---|---|---|---|---|---|---|---|---|
Locking method | Spring locking (exhaust locking) | |||||||
Unlocking pressure | 0.2 MPa or more | |||||||
Locking Starting Pressure | 0.05 MPa or less | |||||||
Locking Direction | One direction (extension locking, retraction locking) | |||||||
Maximum operating pressure | 1.0 MPa | |||||||
Unlocking piping connection port diameter (Rc, NPT, G) | M5 × 0.8 | 1/8 | 1/4 | |||||
Holding power (maximum static load) (N)^* | 157 | 245 | 402 | 629 | 982 | 1,559 | 2,513 | 3,927 |
*The holding power (maximum static load) indicates the maximum capacity, not the normal holding capacity. Regarding the selection of the cylinder, please check the precautions and select the model.
* Please refer to the precautions for manually unlocking and holding the unlocked state.
Tube inner diameter (mm) | Standard stroke (mm) |
---|---|
20,25 | 20,30,40,50,75,100,125,150,175,200,250,300,350 |
32 to 80 | 25,50,75,100,125,150,175,200,250,300,350 |
100 | 50,75,100,125,150,175,200,250,300,350 |
Tube inner diameter (mm) | Rod diameter (mm) | Operating Direction | Pressure receiving area (mm^2) | Operating pressure (MPa) | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.2 | 0.3 | 0.4 | 0.5 | 0.6 | 0.7 | 0.8 | 0.9 | 1.0 | ||||
20 | 10 | OUT | 314 | 63 | 94 | 126 | 157 | 188 | 220 | 251 | 283 | 314 |
IN | 236 | 47 | 71 | 94 | 118 | 142 | 165 | 189 | 212 | 236 | ||
25 | 12 | OUT | 491 | 98 | 147 | 196 | 246 | 295 | 344 | 393 | 442 | 491 |
IN | 378 | 76 | 113 | 151 | 189 | 227 | 265 | 302 | 340 | 378 | ||
32 | 16 | OUT | 804 | 161 | 241 | 322 | 402 | 482 | 563 | 643 | 724 | 804 |
IN | 603 | 121 | 181 | 241 | 302 | 362 | 422 | 482 | 543 | 603 | ||
40 | 16 | OUT | 1,257 | 251 | 377 | 503 | 629 | 754 | 880 | 1,006 | 1,131 | 1,257 |
IN | 1,056 | 211 | 317 | 422 | 528 | 634 | 739 | 845 | 950 | 1,056 | ||
50 | 20 | OUT | 1,963 | 393 | 589 | 785 | 982 | 1,178 | 1,374 | 1,570 | 1,767 | 1,963 |
IN | 1,649 | 330 | 495 | 660 | 825 | 990 | 1,154 | 1,319 | 1,484 | 1,649 | ||
63 | 20 | OUT | 3,117 | 623 | 935 | 1,247 | 1,559 | 1,870 | 2,182 | 2,494 | 2,805 | 3,117 |
IN | 2,803 | 561 | 841 | 1,121 | 1,402 | 1,682 | 1,962 | 2,242 | 2,523 | 2,803 | ||
80 | 25 | OUT | 5,027 | 1,005 | 1,508 | 2,011 | 2,514 | 3,016 | 3,519 | 4,022 | 4,524 | 5,027 |
IN | 4,536 | 907 | 1,361 | 1,814 | 2,268 | 2,722 | 3,175 | 3,629 | 4,082 | 4,536 | ||
100 | 30 | OUT | 7,854 | 1,571 | 2,356 | 3,142 | 3,927 | 4,712 | 5,498 | 6,283 | 7,069 | 7,854 |
IN | 7,147 | 1,429 | 2,144 | 2,859 | 3,574 | 4,288 | 5,003 | 5,718 | 6,432 | 7,147 |
*Theoretical output (N) = pressure (MPa) × pressure receiving area (mm^2).
T-groove
Tube inner diameter | a | b | c | d | e |
---|---|---|---|---|---|
20 | 5.4 | 8.4 | 4.5 | 2.8 | 7.8 |
25 | 5.4 | 8.4 | 4.5 | 3 | 8.2 |
32 | 6.5 | 10.5 | 5.5 | 3.5 | 9.5 |
T-groove
Tube inner diameter | a | b | c | d | e |
---|---|---|---|---|---|
40 | 6.5 | 10.5 | 5.5 | 4 | 11 |
50 | 8.5 | 13.5 | 7.5 | 4.5 | 13.5 |
63 | 11 | 17.8 | 10 | 7 | 18.5 |
T-groove
Tube inner diameter | a | b | c | d | e |
---|---|---|---|---|---|
80 | 13.3 | 20.3 | 12 | 8 | 22.5 |
100 | 15.3 | 23.3 | 13.5 | 10 | 30 |
Part Number |
---|
MLGPL50-150Z-F-M9BW |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Shaft Bearing | Locking Direction | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 50 | 150 | Rc | M9BW | 0.5 | 2 | Ball bushing bearing | Forward direction | None |
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Guided | Cylinder Operation Method | Double Acting |
---|---|---|---|---|---|
Additional Function | With Intermediate Stop Function | Environment, Applications | Standard | Cushion | Rubber bumper at both ends |
Specification of cylinder | Compact guide cylinder with lock |
Please check the type/dimensions/specifications of the part MLGPL50-150Z-F-M9BW in the MLGP Series Low Profile Guide Cylinder With Lock series.
Part Number |
---|
MLGPL100-350Z-B-M9BWL |
MLGPL100-350Z-F-M9BL |
MLGPL20-50Z-F-M9B |
MLGPL50-50Z-F |
MLGPL50-65Z-B-M9BL |
MLGPL50-75Z-B-M9BL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Shaft Bearing | Locking Direction | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | 350 | Rc | M9BW | 3 | 2 | Ball bushing bearing | Retreat direction | None | ||
- | 1 Piece(s) | Quote | 100 | 350 | Rc | M9B | 3 | 2 | Ball bushing bearing | Forward direction | None | ||
- | 1 Piece(s) | Quote | 20 | 50 | Rc | M9B | 0.5 | 2 | Ball bushing bearing | Forward direction | None | ||
- | 1 Piece(s) | Quote | 50 | 50 | Rc | Without auto switch (built-in magnet) | - | - | Ball bushing bearing | Forward direction | None | ||
- | 1 Piece(s) | Quote | 50 | 65 | Rc | M9B | 3 | 2 | Ball bushing bearing | Retreat direction | None | ||
- | 1 Piece(s) | Quote | 50 | 75 | Rc | M9B | 3 | 2 | Ball bushing bearing | Retreat direction | None |
How can we improve?
How can we improve?