(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Magnet Type Rodless Cylinder RMH Series (Part Numbers)

Magnet Type Rodless Cylinder RMH Series

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
・ The rodless cylinder does not have a mechanical connection between the piston and the body, so it has excellent adhesion.
・ Space saving with a standard cylinder for mounting, and the maximum stroke is longer than a standard cylinder.
・ Equipped with absorbers and rubber absorbers that can be adjusted on both sides, it can absorb the impact force when reciprocating and reduce the risk of equipment damage.
You can purchase an oil absorber separately to further reduce the impact.
・ The internal structure of the piston improves the dust-proof performance and extends the lifespan.
・ By adding a linear guide, the operation accuracy, rotation prevention accuracy, and load-bearing capacity are improved.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
RMH10X100S
RMH16X150S
RMH16X200S
RMH20X300S
RMH25X400S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder I.D.
(Ø)
Stroke
(mm)
Table size and length
(mm)
Max. Load Mass (Range Selectable)
(kg)
Table size and width
(mm)
Table size and height
(mm)

SGD 194.25

1 Piece(s) 18 Day(s) or more 10100521~4.92952

SGD 263.88

1 Piece(s) 18 Day(s) or more 16150631~4.93561

SGD 279.53

1 Piece(s) 18 Day(s) or more 16200631~4.93561

SGD 400.61

1 Piece(s) 18 Day(s) or more 20300765~9.23871

SGD 513.08

1 Piece(s) 18 Day(s) or more 25400775~9.24376

Loading...

  1. 1

Basic Information

Type Rodless Cylinder Table Material Aluminum Alloy Guide Type Slide Guide
Rodless Cylinder Joint Type Magnetic Environment General Purpose Table Surface Treatment No
Operating Pressure(MPa) 0.2 to 0.7

Tech Support