(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Magnet Type Rodless Cylinder, Slider Type: Slide Bearing RMT Series

Magnet Type Rodless Cylinder, Slider Type: Slide Bearing RMT Series

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
・ Improved sealing performance due to the slide block structure.
・ Realized a smaller mounting space while maintaining a longer stroke than a normal cylinder.
・ Stroke position reproducibility is improved by installing an adjust bolt leveling mount with a shock absorber.
・ Improved durability.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
RMT20X200SA
RMT20X250SA
RMT20X450SA
RMT20X500S
RMT32X600SA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder I.D.
(Ø)
Stroke
(mm)
Table size and length
(mm)
Max. Load Mass (Range Selectable)
(kg)
Table size and width
(mm)
Table size and height
(mm)
Cushion format

SGD 370.44

1 Piece(s) 18 Day(s) or more 20200705~9.28746Shock absorbers, 2 pcs.

SGD 383.71

1 Piece(s) 18 Day(s) or more 20250705~9.28746Shock absorbers, 2 pcs.

SGD 413.99

1 Piece(s) 18 Day(s) or more 20450705~9.28746Shock absorbers, 2 pcs.

SGD 356.51

1 Piece(s) 18 Day(s) or more 20500705~9.287462 adjust nuts

SGD 713.52

1 Piece(s) 18 Day(s) or more -6008520~38.911966Shock absorbers, 2 pcs.

Loading...

  1. 1

Basic Information

Type Rodless Cylinder Table Material Aluminum Alloy Guide Type Slide Guide
Rodless Cylinder Joint Type Magnetic Environment General Purpose Table Surface Treatment No
Operating Pressure(MPa) 0.25 to 0.7 Magnet Magnet included

Tech Support