(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Magnetic Type Rodless Cylinder RMS Series (RMSP16X300)

Magnetic Type Rodless Cylinder RMS Series RMSP16X300

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
・ Improved sealing performance.
・ Space saving and longer stroke than ordinary cylinders.
・ Stable operating performance.
・ Long lifespan.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RMSP16X300

Part Number
RMSP16X300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder I.D.
(Ø)
Stroke
(mm)
Table size and length
(mm)
Max. Load Mass (Range Selectable)
(kg)
Table size and width
(mm)
Table size and height
(mm)
Mounting method

SGD 146.57

1 Piece(s) 18 Day(s) or more 16300571~4.93535Dimension standard P type

Loading...

  1. 1

Basic Information

Type Rodless Cylinder Table Material Aluminum Alloy Guide Type Slide Guide
Rodless Cylinder Joint Type Magnetic Environment General Purpose Table Surface Treatment No

Please check the type/dimensions/specifications of the part RMSP16X300 in the Magnetic Type Rodless Cylinder RMS Series series.

Similar Part Numbers

Part Number
RMS10X250
RMS25X500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder I.D.
(Ø)
Stroke
(mm)
Table size and length
(mm)
Max. Load Mass (Range Selectable)
(kg)
Table size and width
(mm)
Table size and height
(mm)
Mounting method

SGD 129.85

1 Piece(s) 18 Day(s) or more 10250480.1~0.82525Standard type

SGD 206.95

1 Piece(s) 18 Day(s) or more 25500701~4.94646Standard type

Tech Support