(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ultra-Low Profile Slide Unit, HLF Series

Ultra-Low Profile Slide Unit, HLF Series

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
・ Integrated design of linear guide and cylinder. The height of the cylinder can be reduced efficiently.
・ With excellent straightness and non-rotating accuracy, it is ideal for precision assembly.
・ Cylinder can be mounted from 2 directions.
・ Piping is possible from 2 directions.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HLF16X30S

Part Number
HLF16X30S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 234.60

1 Piece(s) 18 Day(s) or more

Loading...

  1. 1

Basic Information

Cylinder I.D.(Ø) 16 Stroke(mm) 30 Table size and length(mm) 94
Max. Load Mass (Range Selectable)(kg) 1~4.9 Table Material Aluminum Alloy Table size and width(mm) 49.5
Guide Type Slide Guide Environment General Purpose Table size and height(mm) 22
Table Surface Treatment No

Please check the type/dimensions/specifications of the part HLF16X30S in the Ultra-Low Profile Slide Unit, HLF Series series.

Tech Support