(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Magnetic Rodless Cylinder, Slider Type: Ball Bushing Bearing RMTL Series

Magnetic Rodless Cylinder, Slider Type: Ball Bushing Bearing RMTL Series

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
・ Improved sealing performance due to the slide block structure.
・ It has realized a smaller mounting space while maintaining a longer stroke than a normal cylinder.
・ Stroke position reproducibility is improved by installing an adjusting bolt with a shock absorber.
・ Improved durability.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RMTL10X250SA

Part Number
RMTL10X250SA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 307.33

1 Piece(s) 18 Day(s) or more

Loading...

  1. 1

Basic Information

Type Rodless Cylinder Cylinder I.D.(Ø) 10 Stroke(mm) 250
Table size and length(mm) 68 Table Material Aluminum Alloy Table size and width(mm) 77
Guide Type Slide Guide Rodless Cylinder Joint Type Magnetic Environment General Purpose
Table size and height(mm) 34 Table Surface Treatment No Operating Pressure(MPa) 0.2 to 0.7
Magnet Magnet included Cushion format Shock absorbers, 2 pcs.

Tech Support