(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Air Cylinder, Low Friction Type, Double Acting / Single Rod, CJ2Q Series (Part Numbers)

Air Cylinder, Low Friction Type, Double Acting / Single Rod, CJ2Q Series

[Features]
·Designed to have low piston sliding resistance
·Suitable for contact pressure control that requires low pressure and smooth movement

(i)Caution

  • ■About SMC product handling
    Products without a web page will be released one by one.
  • Please refer to the catalog for details of specifications and materials.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some part numbers.

PDF

Part Number

Configured Part Number is shown.

CDJ2QB10-100-F9BWLS

Product Specifications

■ Please refer to the following for details about lead/connector specifications.
Part Number
CDJ2QB10-100-F9BWLS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Auto Switches Lead Wire The number of the switches Head Cover Port Position Type of Mount Support Custom-made Specifications Specification of cylinder Made-to-Order (hose nipple type) Connector type Auto switch mounting bracket

-

1 Piece(s) Quote 10100F9BW3190° to axisBasic typeNone---N/A

Loading...

  1. 1
 

Basic Information

Rod Operation Method Single Rods Main Body Shape Standard Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Low Friction (Internal Resistance)

Please check the type/dimensions/specifications of the part CDJ2QB10-100-F9BWLS in the Air Cylinder, Low Friction Type, Double Acting / Single Rod, CJ2Q Series series.

Similar Part Numbers

Part Number
CDJ2QB10-10-C73S
CDJ2QB10-100-A90L-C
CDJ2QB10-100-C73L
CDJ2QB10-100-H7A1L
CDJ2QB10-100-H7CL
CDJ2QB10-100-J79
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Auto Switches Lead Wire The number of the switches Head Cover Port Position Type of Mount Support Custom-made Specifications Specification of cylinder Made-to-Order (hose nipple type) Connector type Auto switch mounting bracket

-

1 Piece(s) Quote 1010C730.5190° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 10100A903290° to axisBasic typeNone---Available

-

1 Piece(s) Quote 10100C733290° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 10100H7A13290° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 10100H7C3290° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 10100J790.5290° to axisBasic typeNone---N/A

Tech Support